Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

Configurable compact control systems PNOZmulti Mini – Expansion modules

Easy to expand

Configurable compact control systems PNOZmulti Mini – Expansion modules

The configurable small control systems PNOZmulti Mini have a smaller number of expansion modules than the devices PNOZmulti and PNOZmulti 2. You can expand the expandable base units PNOZ mm0.1p and PNOZ mm0.2p on the left by a maximum of four link modules per base unit. You can use the link module PNOZ mml1p Multi-Link for safely linking base units for the small control systems PNOZmulti Mini, PNOZmulti 2 or PNOZmulti. This enables you to use them with distributed plants with a ring or tree structure.

The link module PNOZ mml2p PDP is for connecting the decentralised IP67 modules PDP67. Connect the appropriate sensor technology and use these devices to monitor safety functions decentrally in the field. Every sensor can be uniquely addressed and diagnosed. To the right of the base unit you can connect PNOZsigma contact expansion modules from the product group. The following communication modules are also available.

Your benefits from using expansion modules

  • Distributed and decentralised plants also possible
  • Monitoring sensors directly in the field
  • Easy connection of contact expansion modules to multiply relay contacts
Your benefits from using expansion modules

Features

Features
  • Right of the base unit: 1 PNOZsigma expansion module (PNOZ s7, PNOZ s7.1, PNOZ s7.2, PNOZ s10, PNOZ s11, PNOZ s22)
  • Left of the base unit: 1 fieldbus module, 1 communication module and 4 link modules
  • PNOZ mml1p Multi Link: point-to-point connection via 4-core shielded, twisted-pair cable, 32 virtual inputs and outputs
  • PNOZ mml2p PDP: max. four decentralised input modules PDP67 can be connected to an expansion module, 16 sensors with a maximum configuration

Our product range: PNOZmulti Mini – Expansion modules

Configurable small control systems PNOZmulti Mini – Safe I/O modules

Expansion modules are used in conjunction with a base unit to expand the modular system.