Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

System component fieldbus systems

Gateways – the reliable protocol converters

Pilz gateways ensure reliable conversion of your protocols. The reliable system components are available for communication between controllers in the PSS 4000 automation system and third-party control systems. This enables simple integration of the Pilz PSS 4000 control system in existing CANopen or EtherCAT architectures.

Benefits of gateways

  • Can be integrated in existing CANopen or EtherCAT architectures
  • Low engineering requirements thanks to predefined mapping
  • Diagnosis via the status LEDs; more extensive diagnosis via the web server

Features of gateways

  • Gateway from Modbus/TCP slave to EtherCAT slave – with EtherCAT fieldbus interface
  • Gateway from Modbus/TCP slave to CANopen slave – with CANopen fieldbus interface
  • Compatible with the following controllers and control systems: PSSuniversal PLC, PSSuniversal multi, PSS 4000 with ETH-2 interface, PMCprimo motion control systems
  • Compatible with the PMI diagnostic units

Our product range: System component fieldbus systems

Gateways

Protocol converters are available for communication between the control systems in the PSS 4000 automation system and third-party control systems. As a result, PSS 4000 can be integrated into existing CANopen or EtherCAT architectures.