Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

Operating modules PRTM: Mobile robot operating panel

Mobile operating modules for intuitive programming

Operating module PRTM

The mobile operating module PRTM is equipped with fast processors for challenging visualisation and operation applications. The graphical user interface features intuitive touchscreen operation. There are also operator pushbuttons for simple teaching on the back surface of the operating module.

PRTM is no less effective than stationary panels: For instance, the mobile operating modules feature integrated safety elements, Windows Embedded Standard 7 and deliver performance at the PC level. PRTMs also have ergonomic housings and HD-capable displays.

Advantages of the operating module PRTM

  • highest level of operating efficiency
  • Touchscreen operation
  • Operator pushbuttons for teaching are on the back surface of the operating module.
  • intuitive programming via the operating and visualisation software
  • ergonomic shape
Advantages of the operating module PRTM

Features of the operating module PRTM

Features of the operating module PRTM
  • Teaching function
  • Diagnostic function
  • Two enable switches, 3-stage
  • Operating mode selector switch
  • E-STOP pushbutton
  • 10.1" display, 1200 x 800 pixels

ROS open-source software

Pilz’s ROS modules are high-quality ROS packages. They are suitable for use in both industrial and non-industrial environments. Our employees would be happy to provide ROS-specific assistance – just send an e-mail to ros@pilz.de.

ROS Logo

Product range Operating modules PRTM

Operating modules PRTM

The operating modules PRTM offer you a comprehensive and intuitive operating concept for simple programming, teaching, and diagnostics.

Accessories for operating module PRTM

Complete your application with the accessories for the operating module PRTM.

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at