Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

Efficient control modules PRCM

Open, efficient control modules

Control modules PRCM

The control modules PRCM contain both the robot controller and the safety controller. Benefit from a high level of safety: PRCM ensures the STO and SBC safety functions and the safety functions for robot systems implemented by the safety controller. The efficient motion control system allows you to control other axes such as grippers or linear carriages. PRCM is also open for functional expansion through ROS or IEC 61131-3.

Control modules PRCM – your benefits

  • plug&play principle for simple commissioning
  • open for functional expansion through ROS or IEC 61131-3
  • motion control system allows control of other axes
Advantages of mobile operating modules

Features of the control modules PRCM

Features of the control modules PRCM
  • robot controller and safety controller in one
  • compact
  • industrial processing

ROS open-source software

Pilz’s ROS modules are high-quality ROS packages. They are suitable for use in both industrial and non-industrial environments. Our employees would be happy to provide ROS-specific assistance – just send an e-mail to ros@pilz.de.

ROS logo

Product range Control modules PRCM

PRCM Control modules

The control modules PRCM facilitate simple commissioning via plug&play, for example.

Accessories for control module PRCM

Perfectly tailored to the control module PRCM: Complete your application with the PRCM accessories.

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at