Austria | english

PLC controllers

The appropriate solution for every automation project

Photo PSS 4000

With the PLC controllers we offer control systems that enable you to control both automation and safety functions within a project. Our PLC control systems are modular, i.e. you can put them together to suit your requirement. To do this, various head modules (with the main processor) and numerous I/O modules for safety and automation functions are available. You can simply adapt the system structure to suit your requirements. You can add or exchange the modules at will.

The PLC controllers PSSuniversal are a part of the automation system PSS 4000, and they are available for simple and sophisticated automation projects.

I/O module

For your automation project there is a large selection of I/O modules for safety-related, non-safety-related, digital and analogue signal processing. When individual changes are made to the system at a later date, simply add new modules or exchange existing ones. That gives you extreme flexibility.

PLC controllers with protection type IP67

The PSS67 PLC is the first safe and compact PLC controller with protection type IP67 for cabinet-free automation. It can be fully integrated into the automaton system PSS 4000 and it can be used for both safety and automation functions.

PSSuniversal 2 – the next generation

PSSuniversal 2 communication modules

The remote I/O system PSSuniversal 2 is the open solution for your periphery expansion. It can be incorporated into your existing control architecture via standard industrial communication protocols.

PSSuniversal 2 electronic modules

Our electronic modules enable individual adaptation to your existing system – simple, flexible and granular.

 

PSSuniversal 2 – the next generation

Award for PSSuniversal 2

iF Design Award 2017

PSSuniversal 2 has won this year's iF DESIGN AWARD, so joining the prizewinners of this internationally renowned design label. The prize was awarded for the PSSuniversal 2 in the "Product" discipline in the "Industry" category. The iF DESIGN AWARD is awarded annually by Germany's oldest independent design institution, the iF International Forum Design GmbH in Hannover.

As a modular automation system with a user-friendly, three-part system design, PSSuniversal 2 was able to convince the 58-strong independent, international jury of experts. There was a huge number of applicants: jurors had to sift through 5,575 submissions from 59 countries to award the coveted quality seal.

Modular and flexible for every application – Your benefits

  • Safety and automation functions are processed
  • Can be used as a stand-alone controller or in a network
  • Intuitive programming of complex functions
  • High degree of flexibility due to modular system structure
  • Extensive selection of modules to meet your exact requirements
Modular and flexible for every application

Technical features

Technical features of the PLC controllers and I/O systems
  • Real-time Ethernet SafetyNET p for safe communication
  • Controllers for railway, lifts/escalators and fire protection
  • Temperature-resistant controllers
  • Web-based visualisation with the software PASvisu

Modular system structure – Suitable for every requirement

The modular structure and large selection of input and output modules mean that our control systems can be adapted to every requirement. The decentralised I/O systems PSSuniversal are used as remote I/O at field level. The next generation remote I/O system PSSuniversal 2 provides an open solution for your periphery expansion.

The PSS 4000 automation system features programmable and configurable controllers for safety and automation. Special solutions are available e.g. for the rail sector, or for applications which require an extended temperature range. All devices comply with international standards and can therefore be used without problem for many different applications and industries.

Modular system structure – Suitable for every requirement

Industry uses – worldwide

Our product range PLC controllers: