Austria | english

PMI operator devices / operator terminals – HMI with PMI

Modern HMIs for diagnostics, visualisation and control

PMI operator devices / operator terminals

Operator terminals PMI (Pilz Human Machine Interface) are used to operate, monitor and control your technical processes. We can offer you a wide range – from a simple diagnostic unit to an operator terminal for challenging applications. Our compact operator terminals offer maximum functionality. They are easy to integrate into your production and automation system.

Good visualisation and diagnostics also mean shorter downtimes and therefore increased cost effectiveness. When an error occurs, diagnostics on the machinery play a special role. Used in conjunction with Pilz control systems, you get a system that enables rapid troubleshooting when production errors occur.

Do you need comprehensive diagnostic functionalities? Then you should use our diagnostic concept PVIS or the visualisation software PASvisu!

Benefits and features of the PMI operator terminals at a glance

  • Reduced downtimes and increased cost effectiveness of your system
  • Flexible complete solution for visualisation of the automation system PSS 4000, SafetyNET p, Pilz Motion Control (PMC) and PNOZmulti
  • Wide range of application options due to numerous display sizes and feature options
  • Sophisticated diagnostic and visualisation concept with the software PASvisu and PVIS
  • “Made in Germany” – designed, developed, engineered, manufactured
  • Optimum performance and thermal stability thanks to state-of-the-art low-power RISC processors
  • Resistant to vibration, dust and splash water (front: IP65)
  • Fast data transfer thanks to Ethernet interface
  • Design, development and manufacture – Made in Germany
Benefits of the PMI operator terminals at a glance

Our product range: Operator terminals