Australia | english

30Sep.,2014

Versatile application - Servo motors PMCtendo SZ

New sizes mean that PMCtendo SZ can now be used in even more applications.

Servo motors PMCtendo SZ are a modern range of servo motor, which is versatile and energy efficient. Two new sizes PMCtendo SZ 3 and PMCtendo SZ 8 have now been added. So now you can choose the right motor for your individual application from five different sizes.


Flexible thanks to a variety of implementation options

Whether the focus is on dimensions, dynamics, controllability or feedback systems, with Pilz servo motors you're always making the right choice. The required motor performance can be achieved thanks to the variety of overall motor lengths and motor sizes, whether you want a short design with larger diameter, or a longer design with smaller diameter.

The servo motor is suitable for applications with frequently changing speeds. With the exception of Size 3 (convection cooling), all motors in the three cooling types are available with convection cooling, water cooling and forced ventilation.

Of course we are happy to provide support with the drive configuration and definition of the power transmission.


Your benefits at a glance:

  • High process quality thanks to precise motor synchronisation, due to low cogging torques
  • Energy-efficient solution thanks to extremely short overall length with high power density
  • Simple handling due to rapid assembly with quick fastening connector (Speedtec / Springtec)
  • Flexible to use thanks to a variety of sizes, speeds and cooling types
  • Highest performance and positioning accuracy thanks to high resolution absolute value encoder systems


Further information:

Servo motors PMCtendo SZ

New sizes of servo motor