Australia | english

13Feb.,2015

PNOZmulti 2 - Integration into PROFINET networks

Ever more flexible - the communication module PROFINET is now available for the configurable control system PNOZmulti 2!

The configurable control system PNOZmulti 2 can now be expanded on the left-hand side with a PROFINET communication module. So another communication option is now available for PNOZmulti 2 alongside Ethernet/IP, CANopen, EtherCAT, Modbus TCP, Profibus-DP and Powerlink.

As an open system, PNOZmulti 2 is flexible and can be used industry-wide, independent of the higher level operational control system.


Your benefits at a glance:

  • Ability to connect to PROFINET (IO Device)
  • No data collision due to switched interface
  • User-friendly diagnostic and control information for short downtimes and high plant availability
  • Two-way signalling and control via the communication module
  • Diagnostic concept PVIS can be activated in the PNOZmulti Configurator, individual customer texts can also be integrated


Play it safe and use PNOZmulti 2 – the worldwide safety standard for all machine types.


Further information:
 

Configurable control system PNOZmulti 2

PNOZmulti 2 - Integration into PROFINET networks