Australia | english

16Jul.,2015

PNOZmulti 2 – with Ethernet/IP connection

Another communication connection: Configurable control system PNOZmulti 2 can now also be integrated into Ethernet/IP networks.

The configurable control system PNOZmulti 2 can now also be expanded on the left-hand side with an Ethernet/IP communication module. So now another communication connection is available for PNOZmulti 2, alongside PROFINET, CANopen, EtherCAT, Modbus TCP, Profibus-DP and Powerlink.

As a result, PNOZmulti 2 can be used flexibly and industry-wide, independently of the higher-level operational control system.
 

Your benefits at a glance:

  • Connection option to Ethernet/IP (Adapter) via communication module
  • IP address is set easily via a DIP switch on the front of the unit
  • Standardised connection to fieldbus via RJ45 connector
  • No data collision due to interface with switch
  • User-friendly diagnostic and control information for short downtimes and high plant availability
  • Two-way signalling and control via the communication module
  • Diagnostic concept PVIS is activated in the PNOZmulti Configurator,
    individual customer texts can also be integrated

Play it safe and use PNOZmulti 2 - the worldwide safety standard for all machine types.
 

Further information:

Configurable control system PNOZmulti 2