Australia | english

19Feb.,2016

Communicate and connect with the automation system PSS 4000

The up-to-date tutorial explains which fieldbus and Ethernet interfaces are available in PAS4000 and how to configure them.

Tutorials from Pilz experts provide first-hand information on the various editors, on configuration, programming and commissioning and on operation of the automation system PSS 4000. You are given an overview of all the relevant functions, as well as valuable expertise. Today's videos deal with the availability and configuration of fieldbus and Ethernet interfaces.


Configuration and connection to PSS4000

Ethernet and fieldbus communication interfaces for safety-related and non-safety-related communication are available in the automation system PSS 4000. The PSSuniversal I/O modules can communicate with external, higher level control systems via Modbus TCP, Raw-TCP, Raw-UDP and Ethernet IP. The Ethernet communication interfaces can be configured in the software platform PAS4000 via the IP Connections Editor. The fieldbus systems ProfiNET and PROFIBUS are also available, along with the safe fieldbus system PROFIBUS PROFIsafe.


Tutorials for your automation project

The automation system PSS 4000 and corresponding software platform PAS4000 enable safe automation and include a wide range of functions for your projects. 17 tutorials focusing on PAS4000 make it easier for you to use the software and hardware, making commissioning faster. Save time during engineering by getting to know the automation system PSS 4000 even better.


Further information:

Video tutorial on communication interfaces

PSS 4000 tutorials on YouTube