Australia | english

Hardware for the automation system PSS 4000

Solutions for safety and automation

Hardware for the automation system PSS 4000

The automation system PSS 4000 offers various solutions for safety and automation: controllers in various performance classes, I/O devices, numerous I/O modules, network components and rotary encoders. Choose the right controller for you and expand it into innovative control systems with the I/O modules and other components of your choice. Networking and communication are accomplished with real-time Ethernet SafetyNET p.

With the system components PSSnet you can create your network topology for Ethernet-based communication systems such as SafetyNET p. For communication between our controllers and third-party controllers, use our gateways as protocol converters. These allow the PSS 4000 automation system to be integrated into existing CANopen or EtherCAT architectures.

The rotary encoders PSENenco are used together with the PLC controllers PSSuniversal PLC to determine position and speed. These are absolute encoders, which supply diverse, absolute position values.

New – I/O module PSS67 with IP67 protection for cabinet-free installation!

Thanks to the fully encapsulated module electronics, the IP67 modules are particularly robust to dust and splashed water and guarantee full functionality even at temperatures of -30°C to +60°C. They can be installed directly on the machine and need minimal space, so that the cabling work is considerably reduced compared with cabinet-based systems. As a result, the I/O modules PSS67 are the optimum solution for installation outside of the control cabinet, in rugged industrial environments.

I/O module PSS67

Hardware for the automation system PSS 4000

  • Solutions for safety and automation
  • Flexibility – thanks to modular system setup
  • Safe communications via real-time Ethernet SafetyNET p
  • Variety of hardware performance classes for every application
  • Can be integrated into existing architectures with PSSnet
  • Determine position and speed with PSENenco
Hardware for the automation system PSS 4000

Control system for railway technology and challenging climates

Our product range: Hardware for the automation system PSS 4000
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
E-Mail: techsupport@pilz.com.au