Compare 0
Video tutorials
Belgium | english
You have now of 6 products to compare

PMIcontrol – the complete solution for control, diagnostics and visualisation

Operator terminals in the 6 Series

Operator terminals in the 6 Series

Our human machine interface products (HMI) can provide support with ever more complex processes. The high-performance PMI 6 series is equipped with a Soft PLC in accordance with the IEC 61131-3 standard, with visualisation. As well as professional diagnostics and visualisation, it enables control of the entire plant process – all in a single device.

The operator terminals are equipped with user-friendly visualisation. However, they are also compatible with all popular HMI software. Thanks to the use of open interfaces, PMI products are highly compatible and so can be integrated perfectly into your automation. Three display sizes ranging from 7 to 15 inches provide you with the flexibility you need for your projects. Benefit from superior functionality and a wide range of applications!

Benefits and features of the PMIcontrol operator devices

  • Professional control, visualisation and diagnostics of machines and plants
  • Soft PLC in accordance with IEC 61131-3 Standard
  • High productivity by comprehensive diagnostic solutions (PVIS) for small control system PNOZmulti
  • Integal CANopen and Modbus TCP Master functionality
  • Simple installation of software packages by PMI 6 Assistant
  • Equipped with Windows Embedded Compact 7
  • Target visualisation of CODESYS
  • Design, development and manufacturing - Made in Germany
Your benefits at a glance

Our product range: PMIcontrol