Compare 0
Video tutorials
Canada | english
You have now of 6 products to compare

Mechanical safety switch PSENmech

PSENmech – And the gate stays closed

Mechanical safety switch PSENmech

The mechanical safety switches PSENmech are suitable for safe monitoring of a movable guard. If guards are opened, the safety switches PSENmech are tripped. The hazardous machine movement is then brought to a standstill with the help of the Pilz evaluation device.

Using increased extraction force on the actuator, the safety switches PSENmech prevent the safety gate from being opened unintentionally. They comply with the standard EN 1088 (protection against defeat) due to their mechanically coded actuators.

Advantages of secure safety gate monitoring

  • Flexibility and speed during installation
  • Plant availability is high
  • Up to 4 horizontal and vertical approach directions
  • Built-in manipulation protection
  • Long service life thanks to the robust design and high mechanical load capacity
  • Suitable for a variety of applications due to the wide operating temperature range
  • Short commissioning and downtimes
  • Housing is insensitive to dirt and dust, and is waterproof
  • Safe complete solution in conjunction with Pilz evaluation devices

Features of the mechanical safety switch

Features of the mechanical safety switch
  • To monitor the position of movable guards in accordance with EN 60947-5-3
  • Designed for applications up to PL e of EN ISO 13849-1, SIL CL 3 of EN/IEC 62061 (2 devices must be used to meet the highest requirements)
  • Protection type: IP67 (PSEN me1), IP65 (PSEN me3/me4)
  • Directions of actuation: 8 (PSEN me1/me4), 4 (PSEN me3)

Secure safety gate monitoring with PSENmech

For the highest category applications (up to Category 4 of EN 954-1) we recommend PSENmech is combined with another safety switch (either PSENmech, PSENmag or PSENcode).

Combine the mechanical safety switch with safe control technology from Pilz – the result is a safe, complete solution!

Secure safety gate monitoring with PSENmech

Industry uses of the safety switch

Our product range: Mechanical safety switches PSENmech

PSENmech with guard locking

The mechanical safety switches PSENmech with guard locking ensure that the safety gate is interlocked (guard locking) until the hazardous production process is complete. They also prevent production from being interrupted as a result of unauthorised access.

PSENmech with separate actuator

Proven for safe monitoring of a movable guard – mechanical safety switches PSENmech with separate actuator.

Accessories

Perfectly compatible with PSENmech: Series connections PDP67, screws and much more.

Download

Please wait while data is being loaded

Please wait while data is being loaded

Contact

Pilz Automation Safety Canada L.P.
8-6695 Millcreek Drive
Mississauga, ON, L5N 5R8
Canada

Telephone: +1 905 821 7459
E-Mail: info@pilz.ca

Technical Support

Telephone: +1 888-315-PILZ (315-7459)
E-Mail: info@pilz.ca