Compare 0
Video tutorials
Spain | english
You have now of 6 products to compare

PMIvisu – the visualisation terminal with pre-installed visualisation software

Operator terminals in the PMI v5 and PMI v7e series

PMI with pre-installed visualisation software PASvisu

Pilz Human Machine Interfaces (PMI) are the link between human and machine. In this interface function they must be particularly effective as well as intuitive to use. PMIvisu operator terminals are equipped with the strong>pre-installed and licensed visualisation software PASvisu. This enables professional visualisation of plant and machinery. Simple with all information at a glance!

The capacitive displays are available in two versions, each in two sizes: Choose between the cost-optimised v7e series in 4.3" and 7" or the powerful v5 series. This is available either in 7" or 12". Both versions provide outstanding functionality and quality – "Made in Germany".

Diagnostics and visualisation panels PMIvisu v7e

With PMIvisu v704e and v707e cost-optimised diagnostics and visualisation panels are now available. The PMIvisu devices are a preinstalled and licensed solution package – consisting of operator terminals PMI with the visualisation software PASvisu. Use the PMIvisu panels in conjunction with the small controller PNOZmulti and profit from the professional visualisation of your plant and machinery – at a glance!

The capacitive displays are equipped with the operating system Linux and available in both a compact 4.3-inch variant and a 7-inch variant. The software PMI Manager is available for simple panel commissioning and management. The operator terminals of PMI v7 are quality products "Made in Germany".

Diagnostics and visualisation panels PMIvisu v7e

Benefits and features of the PMIvisu control units

  • Professional visualisation thanks to the pre-installed visualisation software PASvisu
  • Durable and robust owing to the capacitive glass touch panel
  • Fast visualisation thanks to powerful processors
  • It permits coordinated, preconfigured HMI functions for efficient project planning
  • Simple start up and management using PMI Assistant / PMI Manager
  • Suitable for international use owing to Unicode-capable language management
  • Access rights are assigned through the integrated user manager
  • up to 500 variables for data exchange with the controller included
  • Extensive library for the graphical visualisation of the status of PLC and safety modules, a diagnostic list, and many more features
  • Design, development and manufacture – Made in Germany
Benefits of PMIvisu at a glance

Our product range: PMIvisu