Global Site | english

Jul 16, 2014

Network connection to CANopen and EtherCAT

Reduce engineering work with Gateways for connecting various Pilz systems to CANopen and EtherCAT.

The Gateways PSSnet are used to integrate the control systems PSSuniversal PLC and PSSuniversal multi, the motion control systems PMCprimo and the diagnostic devices PMI into EtherCAT and CANopen communication networks. Reduced engineering work is a characteristic of these Gateways. Diagnostics are quick and user-friendly thanks to LEDs on the device.


Benefits of the Gateways PSSnet:

  • Reduced engineering work due to fixed, predefined
    mapping
     
  • The configuration is easy to adapt and expand via a web server - the IP address can be changed this way, for example
     
  • There is no need for an additional configuration tool
     
  • Diagnostics can be performed via status LEDs on the device;
    more comprehensive diagnostics can also be performed
    via the webserver
     
  • In the web interface it is possible to display fieldbus data and
    enter values, enabling easier commissioning and
    simpler service
     

Use the Gateways PSSnet to incorporate Pilz systems and components easily into your existing structures. Automation: complete and simple!


Further information:
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
  • Belgium: +32 9 321 75 75