Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Safety relay PNOZX – Two-hand monitoring – Technical features

Safety relays in the PNOZ X product range guarantee safe monitoring of two-hand pushbuttons. Two versions are available: Type IIIC and Type IIIA in accordance with EN 574.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

P2HZ X1 24VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 24 V AC, width: 45 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

P2HZ X1 42VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/O, 2 semiconductor UB 42 V AC, width: 45 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

P2HZ X1 48VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 48 V AC, width: 45 mm, plug-in terminals of screw type Two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

P2HZ X1 24VDC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 24 V DC, width: 45 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

P2HZ X1 26VDC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 26 V DC, width: 45 mm, plug-in terminals of screw type Two-hand control device, monitoring the simultaneity of a two-hand pushbutton Special device with increased supply voltage.

Compare Download

P2HZ X3 24VDC 2n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 2 N/O, 1 N/C UB 24 V DC, width: 22.5 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

P1HZ X1 24VDC 2n/o

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 2 N/O UB 24 V DC, width: 22.5 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

P2HZ X1 110VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 110 V AC, width: 45 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

P2HZ X1 115VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 115 V AC, width: 45 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

P2HZ X1 120VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 120 V AC, width: 45 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

P2HZ X1 230VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs:3 N/O, 1 N/C, 2 semiconductor UB 230 V AC, width: 45 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

P2HZ X1 240VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 240 V AC, width: 45 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of two-hand pushbuttons.

Compare Download

P2HZ X1P 24VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 24 V AC, width: 45 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Accessories Compare Download

P2HZ X1P 42VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 2 N/O, 1 N/C, 2 semiconductor UB 42 V AC, width: 45 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Accessories Compare Download

P2HZ X1P 24VDC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 2 N/O, 1 N/C, 2 semiconductor UB 24 V DC, width: 45 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Accessories Compare Download

P2HZ X1.10P 24VDC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor. UB 42 V AC, width: 45 mm plug-in terminals of screw type. Two-hand control device/monitoring the simultaneity of two-hand pushbuttons Sidewards compatibility with P2HZ X1.

Accessories Compare Download

P2HZ X4P 24VAC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C. UB 24 V AC, width: 22.5 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Accessories Compare Download

P2HZ X4P 24VDC 3n/o 1n/c

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Accessories Compare Download

P2HZ X1P 110VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 110 V AC, width: 45 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Accessories Compare Download

P2HZ X1P 115VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 115 V AC, width: 45 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Accessories Compare Download

P2HZ X1P 120VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 120 V AC, width: 45 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Accessories Compare Download

P2HZ X1P 230VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 230 V AC, width: 45 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Accessories Compare Download

P2HZ X1P 240VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3N/O, 1 N/C, 2 semiconductor UB 240 V AC, width: 45 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Accessories Compare Download

P2HZ X1P C 24VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor. UB 24 V AC, width: 45 mm, plug-in spring-loaded terminals. Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Accessories Compare Download

P2HZ X1P C 42VAC 3n/o 1n/c 2so

Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor. UB 42 V AC, width: 45 mm, plug-in spring-loaded terminals. Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

Accessories Compare Download