Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Safety relay PNOZ X – Emergency stop, safety gate, light grids – Technical features

Safety relays PNOZ X monitor functions such as E-STOPs, safety gates, light grids and light curtains. One PNOZ safety relay is used per safety function.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PST 4 24 V DC 6N/O 4N/C

Safety relay (standalone) Inputs: 2-channel wiring with detection of shorts across contacts Outputs: 6 N/O, 4 N/C UB 24 V DC, width: 90 mm, integral screw terminals, Safety gate monitors, simultaneity monitoring approx. 4 s.

Compare Download

PST 4 24 V AC 6N/O 4N/C

Safety relay (standalone) Inputs: 2-channel wiring with detection of shorts across contacts Outputs: 6 N/O, 4 N/C UB 24 V AC, width: 90 mm, integral screw terminals, Safety gate monitors, simultaneity monitoring approx. 4 s.

Compare Download

PST 4 110 V AC 6N/O 4N/C

Safety relay (standalone) Inputs: 2-channel wiring with detection of shorts across contacts Outputs: 6 N/O, 4 N/C UB 110 V AC, width: 90 mm, integral screw terminals, Safety gate monitors, simultaneity monitoring approx. 4 s.

Compare Download

PST 4 230 V AC 6N/O 4N/C

Safety relay (standalone) Inputs: 2-channel wiring with detection of shorts across contacts Outputs: 6 N/O, 4 N/C UB 230 V AC, width: 90 mm, integral screw terminals, Safety gate monitors, simultaneity monitoring approx. 4 s.

Compare Download

PNOZ 10 24VAC 6n/o 4n/c

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 6 N/O, 4 N/C UB 24 V AC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates.

Compare Download

PNOZ 10 48VAC 6n/o 4n/c

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts. Outputs: 6 N/O, 4 N/C. UB 48 V AC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates.

Compare Download

PNOZ 10 110-120VAC 6n/o 4n/c

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts. Outputs: 6 N/O, 4 N/C UB 110 - 120 V AC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates.

Compare Download

PNOZ 10 230-240VAC 6n/o 4n/c

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts. Outputs: 6 N/O, 4 N/C UB 230 - 240 V AC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates.

Compare Download

PNOZ 10 24VDC 6n/o 4n/c

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts. Outputs: 6 N/O, 4 N/C UB 24 V DC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates.

Compare Download

PNOZ 2VJ 24VDC 3n/o 1n/c 2n/o t

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts. Outputs: 3 N/O, 1 N/C, 2 N/O delayed UB -24 V DC (Japan), width: 112.5 mm, integral screw terminals, Monitoring E-STOP, safety gates with two freely selectable delay-on de-energisation contacts, 12 stages from 0 - 20/0 - 3 s.

Compare Download

PNOZ 2VQ 24VDC 3n/o 1n/c 2n/o t

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts. Outputs: 3 N/O, 1 N/C, 2 N/O delayed UB 24 V DC, width: 112.5 mm, integral screw terminals, Monitoring E-STOP, safety gates with two freely selectable delay-on de-energisation contacts, 12 stages from 0 - 20/0 - 3 s.

Compare Download

PNOZ X7 48VAC 2n/o

Safety relay (standalone) Inputs: Single-channel wiring Outputs: 2 N/O. Automatic/manual start UB 48 V AC, width: 22.5 mm, integral screw terminals, Monitoring E-STOP, safety gates.

Compare Download

PNOZ 15 24VDC 3n/o 1n/o 1n/c

Safety relay (standalone) Inputs: Single-channel wiring Outputs: 3 N/O, 1 N/C, 1 N/O, 1 semiconductor. Automatic/manual reset UB 24 V DC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates.

Compare Download

PNOZ X7.1 24VAC/DC 1n/o 1n/c

Safety relay (standalone) Inputs: Single-channel wiring Outputs: 1 N/O, 1 N/C. Automatic/manual reset UB 24 V AC/DC, width: 22.5 mm, integral screw terminals, Monitoring E-STOP, safety gates.

Compare Download

PNOZ X7 110VAC 2n/o

Safety relay (standalone) Inputs: Single-channel wiring Outputs: 2 N/O. Automatic/manual start UB 110 V AC, width: 22.5 mm, integral screw terminals, Monitoring E-STOP, safety gates.

Compare Download

PNOZ X7 115VAC 2n/o

Safety relay (standalone) Inputs: Single-channel wiring Outputs: 2 N/O. Automatic/manual start UB 115 V AC, width: 22.5 mm, integral screw terminals, Monitoring E-STOP, safety gates.

Compare Download

PNOZ X7 120VAC 2n/o

Safety relay (standalone) Inputs: Single-channel wiring Outputs: 2 N/O. Automatic/manual start UB 120 V AC, width: 22.5 mm, integral screw terminals, Monitoring E-STOP, safety gates.

Compare Download

PNOZ X7 230VAC 2n/o

Safety relay (standalone) Inputs: Single-channel wiring Outputs: 2 N/O. Automatic/manual start UB 230 V AC, width: 22.5 mm, integral screw terminals, Monitoring E-STOP, safety gates.

Compare Download

PNOZ X7 240VAC 2n/o

Safety relay (standalone) Inputs: Single-channel wiring Outputs: 2 N/O. Automatic/manual start UB 240 V AC, width: 22.5 mm, integral screw terminals, Monitoring E-STOP, safety gates.

Compare Download

PNOZ X7 42VAC 2n/o

Safety relay (standalone) Inputs: Single-channel wiring Outputs: 2 N/O. Automatic/manual start UB 42 V AC, width: 22.5 mm, integral screw terminals, Monitoring E-STOP, safety gates.

Compare Download

PNOZ X7 24VACDC 2n/o

Safety relay (standalone) Inputs: Single-channel wiring Outputs: 2 N/O. Automatic/manual start UB 24 V AC/DC, width: 22.5 mm, integral screw terminals, Monitoring E-STOP, safety gates.

Compare Download

PNOZ 11 24VAC 24VDC 7n/o 1n/c

Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 7 N/O, 1 N/C, 2 semiconductor. Automatic/monitored start UB 24 V AC/24 V DC, width: 90 mm, integral screw terminals, E-STOP, safety gates.

Compare Download

PNOZ 11 42VAC 24VDC 7n/o 1n/c

Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 7 N/O, 1 N/C, 2 semiconductor. Automatic/monitored start UB 42 V AC/24 V DC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates.

Compare Download

PNOZ 11 48VAC 24VDC 7n/o 1n/c

Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 7 N/O, 1 N/C, 2 semiconductor. Automatic/monitored start UB 48 V AC/24 V DC, width: 90 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates.

Compare Download

PNOZ 11 110-120VAC 24VDC 7n/o 1n/c

Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 7 N/O, 1 N/C, 2 semiconductor. Automatic/monitored start UB 110 - 120 V AC/24 V DC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates.

Compare Download