Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Safety relay PNOZ X – Contact expansion modules – Technical features

Delayed and instantaneous contact expansion modules from the PNOZ X product range, to increase the number of available contacts. These are used as expansion modules for the safety contacts on a base unit. Base units are all safety relays or safety control systems with feedback loop monitoring. You can identify the product types with delay-on de-energisation by the V in the product name, e.g. PZE X4VP.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PZE 9 24VAC 8n/o 1n/c

Contact expansion Inputs: ability to detect shorts across contacts Outputs: 8 N/O, 1 N/C UB 24 V AC, width: 90 mm, Contact block for contact expansion + amplification in connection with safety-related control components.

Compare Download

PZE 9 42VAC 8n/o 1n/c

Contact expansion Inputs: ability to detect shorts across contacts Outputs: 8 N/O, 1 N/C UB 42 V AC, width: 90 mm, Contact block for contact expansion + amplification in connection with safety-related control components.

Compare Download

PZE 9 48VAC 8n/o 1n/c

Contact expansion Inputs: ability to detect shorts across contacts Outputs: 8 N/O, 1 N/C UB 48 V AC, width: 90 mm, Contact block for contact expansion + amplification in connection with safety-related control components.

Compare Download

PZE 9 110-120VAC 8n/o 1n/c

Contact expansion Inputs: ability to detect shorts across contacts Outputs: 8 N/O, 1 N/C UB 110 - 120 V AC, width: 90 mm, Contact block for contact expansion + amplification in connection with safety-related control components.

Compare Download

PZE 9 230-240VAC 8n/o 1n/c

Contact expansion Inputs: ability to detect shorts across contacts Outputs: 8 N/O, 1 N/C UB 230 - 240 V AC, width: 90 mm, Contact block for contact expansion + amplification in connection with safety-related control components.

Compare Download

PZE 9 24VDC 8n/o 1n/c

Contact expansion Inputs: ability to detect shorts across contacts Outputs: 8 N/O, 1 N/C UB 24 V DC, width: 90 mm, Contact block for contact expansion + amplification in connection with safety-related control components.

Compare Download

PZE X4V 0,5/24VDC 4n/o fix

Contact expansion Inputs: Single-channel wiring Outputs: 4 N/O UB 24 V DC, width: 22.5 mm, integral screw terminals, Delay-on de-energisation contact block for contact expansion in connection with safety-related control components. Release time 0.5 s fixed.

Compare Download

PZE X4V 1/24VDC 4n/o fix

Contact expansion Inputs: Single-channel wiring Outputs: 4 N/O UB 24 V DC, width: 22.5 mm, integral screw terminals, Delay-on de-energisation contact block for contact expansion in connection with safety-related control components. Release time 1 s fixed.

Compare Download

PZE X4V 2/24VDC 4n/o fix

Contact expansion Inputs: Single-channel wiring Outputs: 4 N/O UB 24 V DC, width: 22.5 mm, integral screw terminals, Delay-on de-energisation contact block for contact expansion in connection with safety-related control components. Release time 2 s fixed.

Compare Download

PZE X4V 3/24VDC 4n/o fix

Contact expansion Inputs: Single-channel wiring Outputs: 4 N/O UB 24 V DC, width: 22.5 mm, integral screw terminals, Delay-on de-energisation contact block for contact expansion in connection with safety-related control components. Release time 3 s fixed.

Compare Download

PZE X4V 8/24VDC 4n/o

Contact expansion Inputs: Single-channel wiring Outputs: 4 N/O (t= 5.6.7.8 s). UB 24 V DC, width: 45 mm. UB 24 V DC, width: 45 mm. Contact block for contact expansion in connection with safety-related control components.

Compare Download

PZE X4 24VDC 4n/o

Contact expansion Inputs: Single-channel wiring Outputs: 4 N/O UB 24 V DC, width: 22.5 mm, contact block for contact expansion in connection with safety-related control components.

Compare Download

PZE X4V 0,7/24VDC 4n/o fix

Contact expansion Inputs: Single-channel wiring Outputs: 4 N/O UB 24 V DC, width: 22.5 mm, integral screw terminals, Delay-on de-energisation contact block for contact expansion in connection with safety-related control components. Release time 0.7 s fixed.

Compare Download

PZE X5V 1.5/24VDC 5n/o fix

Contact expansion Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 5 N/O UB 24 V DC, width: 45 mm, integral screw terminals, Delay-on de-energisation contact block for contact expansion in connection with safety-related control components. Release time 1.5 s fixed.

Compare Download

PZE X5V 3/24VDC 5n/o fix

Contact expansion Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 5 N/O UB 24 V DC, width: 45 mm, integral screw terminals, Delay-on de-energisation contact block for contact expansion in connection with safety-related control components. Release time 3 s fixed.

Compare Download

PZE X5 24VDC 5n/o

Contact expansion Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 5 N/O UB 24 V DC, width:45 mm, integral screw terminals, Contact block for contact expansion in connection with safety-related control components.

Compare Download

PZE 9P 24VACDC 8n/o 1n/c

Contact expansion Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 8 N/O, 1 N/C. UB 24 V AC/DC, width: 90 mm, plug-in terminals of screw type. Contact block for contact expansion in connection with safety-related control components.

Accessories Compare Download

PZE 9P 24VACDC 24-240VACDC 8n/o 1n/c

Contact expansion Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 8 N/O, 1 N/C. UB 24 - 240 V AC/DC, width: 90 mm, plug-in terminals of screw type. Contact block for contact expansion in connection with safety-related control components.

Accessories Compare Download

PZE X5P 24VDC 5n/o 2so

Contact expansion Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 5 N/O, 2 semiconductor. UB 24 V DC, width: 45 mm, plug-in terminals of screw type. Contact block for contact expansion in connection with safety-related control components.

Accessories Compare Download

PZE X4VP 0,5/24VDC 4n/o fix

Contact expansion Inputs: Single-channel wiring Outputs: 4 N/O (t = 0.5 s fixed). UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type. Contact block for contact expansion in connection with safety-related control components.

Accessories Compare Download

PZE X4VP 1/24VDC 4n/o fix

Contact expansion Inputs: Single-channel wiring Outputs: 4 N/O (t = 1 s fixed). UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type. Contact block for contact expansion in connection with safety-related control components.

Accessories Compare Download

PZE X4VP 2/24VDC 4n/o fix

Contact expansion Inputs: Single-channel wiring Outputs: 4 N/O (t = 2 s fixed). UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type. Contact block for contact expansion in connection with safety-related control components.

Accessories Compare Download

PZE X4VP 3/24VDC 4n/o fix

Contact expansion Inputs: Single-channel wiring Outputs: 4 N/O (t = 3 s fixed). UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type. Contact block for contact expansion in connection with safety-related control components.

Accessories Compare Download

PZE X4VP8 24VDC 4n/o

Contact expansion Inputs: Single-channel wiring Outputs: 4 N/O (t = 5, 6, 7, 8 s fixed). UB 24 V DC, width: 45 mm, plug-in terminals of screw type. Contact block for contact expansion in connection with safety-related control components.

Accessories Compare Download

PZE X4P 24VDC 4n/o

Contact expansion Inputs: Single-channel wiring Outputs: 4 N/O. UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type. Contact block for contact expansion in connection with safety-related control components.

Accessories Compare Download