Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Safety relay PNOZ X – Muting – Technical features

This safety relay from the PNOZ X product range is used for the temporary suspension of safety functions (muting).

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PMUT X1P 24VDC 3n/o 1n/c 5so

Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts 4 muting sensors. Outputs: 3 2 N/O, 1 N/C, 5 semiconductor. Automatic/monitored start UB 24 V DC, width: 90 mm, plug-in terminals of screw type Device for the temporary suspension of safety functions, muting, monitoring of muting lamps and their automatic switching.

Accessories Compare Download

PMUT X1P C 24VDC 3n/o 1n/c 5so

Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts 4 muting sensors. Outputs: 3 N/O, 1 N/C, 5 semiconductor. Automatic/monitored start UB 24 V DC, width: 90 mm, plug-in spring-loaded terminals Device for the temporary suspension of safety functions, muting, monitoring of muting lamps and their automatic switching.

Accessories Compare Download