Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Safety relay PNOZ X – Standstill monitoring – Technical features

Safety relays from the PNOZ X product range monitor safe voltage or standstill.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PU3Z 120-240VAC 3n/o 1n/c 6so

Safety relay (standalone) Outputs: 3 N/O, 1 N/C, 6 semiconductor. Automatic/manual reset UB 120 - 240 V AC, width: 112.5 mm, Voltage monitor, safely monitors the voltage in three-phase supplies.

Compare Download

PU3Z 24VAC/DC 3n/o 1n/c 6so

Safety relay (standalone) Outputs: 3 N/O, 1 N/C, 6 semiconductor. Automatic/manual reset UB 24 V DC, width 112.5 mm Voltage monitor, safely monitors the voltage in three-phase supplies.

Compare Download

PSWZ X1P 0,5V /24-240VACDC 2n/o 1n/c 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring Outputs: 2 N/O, 1 N/C, 2 semiconductor. UB 24 - 240 V AC/DC, UM = 0.02 - 0.5 V AC/DC; UMmax = 690 V. Width: 45 mm. Standstill monitor The device monitors the EMF voltage created when motors run down.

Accessories Compare Download

PSWZ X1P 3V /24-240VACDC 2n/o 1n/c 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring Outputs: 2 N/O, 1 N/C, 2 semiconductor. UB 24 - 240 V AC/DC, UM = 0,12 - 3 V AC/DC; UMmax = 690 V. Width: 45 mm. Standstill monitor The device monitors the EMF voltage created when motors run down.

Accessories Compare Download

PSWZ X1P 0,0075-0,5V/24-240VACDC

Safety relay (standalone) Inputs: 1-/2-channel wiring Outputs: 2 N/O, 1 N/C, 2 semiconductor. UB 24 - 240 V AC/DC, UM = 0.0075 - 0.5 V AC/DC; UMmax = 690 V. Width: 45 mm. Standstill monitor The device monitors the EMF voltage created when motors run down.

Accessories Compare Download

PSWZ X1P 0,5V/24-240VACDC coated

Safety relay (standalone) Inputs: 1-/2-channel wiring. Outputs: 2 N/O, 1 N/C, 2 semiconductor UB 24 - 240 V AC/DC, UM = 0.02 - 0.5 V AC/DC. UMmax = 690 V. Width: 45 mm. Standstill monitor, varnished version The device monitors the EMF voltage created when motors run down.

Accessories Compare Download

PSWZ X1P C 0,5V/24-240VACDC 2n/o 1n/c2so

Safety relay (standalone) Inputs: 1-/2-channel wiring. Outputs: 2 N/O, 1 N/C, 2 semiconductor UB 24 - 240 V AC/DC, UM = 0.02 - 0.5 V AC/DC. UMmax = 690 V. Width 45mm, plug-in spring-loaded terminals. Standstill monitor. The device monitors the EMF voltage created when motors run down.

Accessories Compare Download

PSWZ X1P C 3V/24-240VACDC 2n/o 1n/c2so

Safety relay (standalone) Inputs: 1-/2-channel wiring. Outputs: 2 N/O, 1 N/C, 2 semiconductor UB 24 - 240 V AC/DC, UM = 0.12 - 3.0 V AC/DC. UMmax = 690 V. Width: 45mm. Plug-in spring-loaded terminals. Standstill monitor. The device monitors the EMF voltage created when motors run down.

Accessories Compare Download

PSWZ X1P C 0,0075-0,5V/24-240VACDC

Safety relay (standalone) Inputs: 1-/2-channel wiring. Outputs: 2 N/O, 1 N/C, 2 semiconductor UB 24 - 240 V AC/DC, UM = 0.0075 - 0.5 V AC/DC. UMmax = 690 V. Width: 45mm, plug-in spring-loaded terminals. Standstill monitor. The device monitors the EMF voltage created when motors run down.

Accessories Compare Download