Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

PNOZsigma safety relay for time monitoring

Application options PNOZsigma safety relays

Safety relay PNOZsigma

The safety relays PNOZ s5 and PNOZ s9 can be used as timer relays for monitoring emergency stop, safety gate or light grid. The timer relay PNOZ s5 is a base unit and it has a de-energisation. The safety relay PNOZ s9 can be used as a delay-on de-energisation, delay-on energisation, or pulsing timer relay. It can also be used in connection with a base unit as a delayed or instantaneous contact expansion.

  • PNOZ s5: 1/2-channel wiring, delay-on de-energisation, meets EN 60947-5-1, EN 60204-1
  • PNOZ s9: 1-channel wiring, delay-on de-energisation, delay-on energisation, pulsing, can be used as a base unit or as a contact expansion
Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PNOZ s5 24VDC 2 n/o 2 n/o t

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outputs: 2 N/O, 2 N/O (t = 0 - 300s), 1 semiconductor UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates.

Accessories Compare Download

PNOZ s9 24VDC 3 n/o 1 n/c t

PNOZsmart Safety relay (standalone). Inputs: 1-channel wiring possible Outputs: 3 N/O, 1 N/C (t = 0-300 s). UB 24 V DC, width: 17.5 mm, plug-in terminals of screw type. Contact block and timer for contact expansion in connection with safety-related control components or sequence of a safety-related time function (delay-on energisation, delay-on de-energisation, pulsing).

Accessories Compare Download

PNOZ s5 48-240VACDC 2 n/o 2 n/o t

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts Outputs: 2 N/O, 2 N/O (t = 0 - 300s), 1 semiconductor UB 48 - 240 V AC/DC, width: 22.5 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates.

Accessories Compare Download

PNOZ s5 C 24VDC 2 n/o 2 n/o t

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts Outputs: 2 N/O, 2 N/O (t = 0 - 300s), 1 semiconductor UB 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals. Monitoring E-STOP, safety gates.

Accessories Compare Download

PNOZ s9 C 24VDC 3 n/o 1 n/c t

PNOZsigma Safety relay (standalone). Inputs: Single-channel wiring. Outputs: 3 N/O, 1 N/C (t = 0 - 300 s). UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals. Contact block and timer for contact expansion in connection with safety-related control components or sequence of a safety-related time function (delay-on energisation, delay-on de-energisation, pulsing).

Accessories Compare Download

PNOZ s5 C 48-240VACDC 2 n/o 2 n/o t

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outputs: 2 N/O, 2 N/O (t = 0 - 300s), 1 semiconductor, UB 48 - 240 V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals. Monitoring E-STOP, safety gates.

Accessories Compare Download

PNOZ s5 C 24VDC 2 n/o 2 n/o t coated

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outputs: 2 N/O, 2 N/O (t = 0 - 300s) 1 semiconductor UB 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals. Monitoring E-STOP, safety gates. Varnished version.

Accessories Compare Download

PNOZ s9 C 24VDC 3 n/o t 1 n/c t coated

PNOZsigma Safety relay (standalone). Inputs: 1-channel wiring. Outputs: 3 N/O, 1 N/C (t = 0 - 300 s). UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals. Contact block and timer for contact expansion in connection with safety-related control components, or sequence of a safety-related time function (delay-on energisation, delay-on de-energisation, pulsing). Varnished version.

Accessories Compare Download

PNOZ s9 C (10 pcs.)

PNOZsigma Safety relay (standalone). Inputs: 1-channel wiring. Outputs: 3 N/O, 1 N/C (t = 0 - 300 s). UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals. Contact block and timer for contact expansion in connection with safety-related control components, or sequence of a safety-related time function (delay-on energisation, delay-on de-energisation, pulsing). PU = 10 pieces.

Compare Download