Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Safety relay PNOZ s50 – Technical features

The safety relay PNOZ s50 is suitable for safe brake control and monitoring of holding brakes or safety brakes.

Products
Product number
Description
Options
Price
Quantity/Availability

PNOZ s50 C

PNOZsigma Safety relay (standalone). Control/monitoring of inductive actuators, such as brakes and valves, UB 24/48 V DC, max. 3.5/1.75 A continuous current, max. 6.5/3.25 A output current in accordance with PLe and SIL 3, display operation push & turn, plug-in spring-loaded terminals.

Accessories Compare Download