Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Safety relay PNOZelog – E-STOP, safety gates, light grids – Technical features

Safety relays in the PNOZelog product range monitor E-STOP, safety gates or light grids. You can identify the delay-on de-energisation units by the v in the product name, e.g. PNOZ e1vp. These can also be used as timers. With the exception of the PNOZ e1p, all units have an AND-OR input for logic interconnections between units. The supply voltage is 24 VDC, the width is 22.5 mm (PNOZ e6.1p/e6vp 45 mm).

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PNOZ e1p 24VDC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology Automatic/monitored start, UB 24 V DC, width: 22.5 mm, Plug-in terminals of screw type, monitoring E-STOP, safety gates.

Accessories Compare Download

PNOZ e1vp 10/24VDC 1so 1so t

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology delayed Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Terminals of screw type, connecting several devices, Monitoring E-STOP, safety gates.

Accessories Compare Download

PNOZ e1vp 300/24VDC 1so 1so t

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology delayed Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Terminals of screw type, connecting several devices, Monitoring E-STOP, safety gates.

Accessories Compare Download

PNOZ e1.1p 24VDC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Terminals of screw type, connecting several devices, Monitoring E-STOP, safety gates.

Accessories Compare Download

PNOZ e3vp 10/24VDC 1so 1so t

Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts (PSEN 2.1p/2.2p) Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Terminals of screw type, connecting several devices, safety gate monitor Evaluation device for safety sensor.

Accessories Compare Download

PNOZ e3vp 300/24VDC 1so 1so t

Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts (PSEN 2.1p/2.2p) Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Terminals of screw type, connecting several devices, safety gate monitor.

Accessories Compare Download

PNOZ e3.1p 24VDC 2so

Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts (PSEN 2.1p/2.2p) Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Terminals of screw type, connecting several devices, safety gate monitor.

Accessories Compare Download

PNOZ e5.11p 24VDC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed internal AND operation, automatic/monitored start, UB 24 V DC, Width: 22.5 mm, plug-in terminals of screw type, connecting several devices, E-STOP & safety gate monitor.

Accessories Compare Download

PNOZ e5.13p 24VDC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed internal AND operation, automatic/monitored start, UB 24 V DC, Width: 22.5 mm, plug-in terminals of screw type, connecting several devices, E-STOP & safety gate monitor, evaluation device safety sensor.

Accessories Compare Download

PNOZ e6.1p 24VDC 4n/o 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, 4 N/O Automatic/monitored start, UB 24 V DC, width: 45 mm, plug-in Terminals of screw type, connecting several devices, Monitoring E-STOP, safety gates.

Accessories Compare Download

PNOZ e6vp 24VDC 4n/o 1so 1so t

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, 4 N/O Automatic/monitored start, UB 24 V DC, width: 45 mm, plug-in Terminals of screw type, connecting several devices, Monitoring E-STOP, safety gates.

Accessories Compare Download

PNOZ e7p 24VDC 2 so

Safety relay (standalone) UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type Connecting several devices. For monitoring 2 single beam Light barriers.

Accessories Compare Download

PNOZ e1p C 24VDC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology Automatic/monitored start, UB 24 V DC, width: 22.5 mm, Plug-in spring-loaded terminals, monitoring E-STOP, safety gates.

Accessories Compare Download

PNOZ e1vp C 10/24VDC 1so 1so t

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Spring-loaded terminals, connecting several devices, monitoring E-STOP, safety gates.

Accessories Compare Download

PNOZ e1vp C 300/24VDC 1so 1so t

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Spring-loaded terminals, connecting several devices, monitoring E-STOP, safety gates.

Accessories Compare Download

PNOZ e1.1p C 24VDC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Spring-loaded terminals, connecting several devices, monitoring E-STOP, safety gates.

Accessories Compare Download

PNOZ e3vp C 10/24VDC 1so 1so t

Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Spring-loaded terminals, connecting several devices, safety gate monitors.

Accessories Compare Download

PNOZ e3vp C 300/24VDC 1so 1so t

Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Spring-loaded terminals, connecting several devices, safety gate monitors.

Accessories Compare Download

PNOZ e3.1p C 24VDC 2so

Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Spring-loaded terminals, connecting several devices, safety gate monitors.

Accessories Compare Download

PNOZ e5.11p C 24VDC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed internal AND operation, automatic/monitored start, UB 24 V DC, Width: 22.5 mm, plug-in spring-loaded terminals, connecting several devices, E-STOP & safety gate monitor.

Accessories Compare Download

PNOZ e5.13p C 24VDC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed internal AND operation, automatic/monitored start, UB 24 V DC, Width: 22.5 mm, plug-in spring-loaded terminals, connecting several devices, E-STOP & safety gate monitor, evaluation device safety sensor.

Accessories Compare Download

PNOZ e6.1p C 24VDC 4n/o 2so

Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, 4 N/O Automatic/monitored start, UB 24 V DC, width: 45 mm, plug-in Spring-loaded terminals, connecting several devices, monitoring E-STOP, safety gates.

Accessories Compare Download

PNOZ e6vp C 24VDC 4n/o 1so 1so t

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, 4 N/O delayed. Automatic/monitored start, UB 24 V DC, width: 45 mm, plug-in spring-loaded terminals, connecting several devices, Monitoring E-STOP, safety gates.

Accessories Compare Download

PNOZ e7p C 24VDC 2 so

Safety relay (standalone) UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type Connecting several devices. For monitoring 2 single beam Light barriers.

Accessories Compare Download

PNOZ e8.1p 24VDC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs, 1 auxiliary output in semiconductor technology UB 24 V DC, width: 22.5 mm, automatic/monitored start. Plug-in terminals of screw type, monitoring E-STOP, safety gates Evaluation device for use with dynamised 2-wire evaluation PLID, only logic OR operation possible.

Accessories Compare Download