Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Safety relay PNOZpower – Emergency stop, safety gates, light grids – Technical features

The modular safety relays PNOZpower monitor emergency stop, safety gates or light grids. The base units process the inputs; the contact expansion modules are specifically matched to the respective load.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PNOZ p1p 24VDC 2so

Safety relay (standalone) Input: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 semiconductor outputs, Automatic/monitored start. UB 24 V DC, plug-in terminals of screw type. Base module Safety relays PNOZpower.

Accessories Compare Download

PNOZ p1vp 30s

Safety relay (standalone) Input: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 semiconductor outputs, delayed control of connections is possible Automatic/monitored start. UB 24 V DC, plug-in terminals of screw type. Base module Safety relays PNOZpower Delay 0 - 30 s.

Compare Download

PNOZ p1vp 300s

Safety relay (standalone) Input: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 semiconductor outputs, delayed control of connections is possible Automatic/monitored start. UB 24 V DC, plug-in terminals of screw type. Base module Safety relays PNOZpower Delay 0 - 300 s.

Compare Download