Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Safety relay PNOZpower – Contact expansion modules – Technical features

These are contact expansion modules, used in conjunction with a base unit/control module. The base units process the inputs; the contact expansion modules are specifically matched to the respective load.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PNOZ po3.1p 8n/o

Expansion module Safety relays PNOZpower 8 safety contacts, plug-in terminals of screw type, Width: 45 mm.

Compare Download

PNOZ po3.2p 4n/o

Expansion module Safety relays PNOZpower 4 safety contacts, plug-in terminals of screw type, Width: 90 mm.

Compare Download

PNOZ po3.3p 3n/o

Expansion module Safety relays PNOZpower 3 safety contacts 5.5 KW (AC3 loads), Plug-in terminals of screw type, width: 90 mm.

Compare Download

PNOZ po3p 3n/o 1n/c

Expansion module Safety relays PNOZpower 3 safety contacts, 1 auxiliary contact, Plug-in terminals of screw type, width: 22.5 mm.

Compare Download

PNOZ po4p 4n/o

Expansion module Safety relays PNOZpower 4 safety contacts, plug-in terminals of screw type, width: 22.5 mm.

Compare Download