Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

PNOZ c1 is suitable for monitoring emergency stop and safety gates, PNOZ c2 for monitoring light barriers/light grids. Performance Level (PL) e of EN ISO 13849-1; Safety Integrity Level (SIL) CL claim limit 3 of IEC 62061. Detailed information on safety-related characteristic data can be found in the operating manual. Please click on the Download tab.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PNOZ c1 24VDC 3n/o 1n/c

Safety relay (standalone) Inputs: 2-channel wiring with detection of shorts across contacts Outputs: 3 N/O, 1 N/C. Automatic/manual reset UB 24 V DC DC, width: 22.5 mm, spring-loaded terminals fixed at the front of the device Monitoring E-STOP, safety gates compact construction height.

Compare Download

PNOZ c2 24VDC 2n/o

Safety relay (standalone) Inputs: 2-channel wiring with detection of shorts across contacts Outputs: 2 N/O, 1 semiconductor. Manual start UB 24 V DC DC, width: 22.5 mm, spring-loaded terminals fixed at the front of the device Safety relay for evaluating sensors with 2 semiconductor outputs compact construction height.

Compare Download