Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Accessories PMDsrange

This page displays the accessories for the electronic monitoring relays PMDsrange.

Products
Product number
Description
Options
Price
Quantity/Availability

FB/F10/2,2MOHM NEUTRALE SKALA

Remote controller for timer, front-panel mounting for 22.5 mm Relative scale from 0 up to 10/2.2 MOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F10/100KOHM NEUTRALER SKALA

Remote controller for timer, front-panel mounting for 22.5 mm Relative scale from 0 up to 10/2.2 MOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F10/1SEC/47 KOHM

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 3 s/47 kOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F10/1SEC.POT 470KOHM

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 1 s/470 kOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F10/3SEK. /POT 470 KO

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 3 s/47 kOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F10/3SEC.POT. 500KO

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 3 s/500 kOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F10/3SEC./POT.2,2MOHM

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 3 s/2.2 Mohm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F10/10SEC./POT.2,2MOHM

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 10 s/2.2 Mohm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F10/10SEC. POT. 5MO

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 10 s/5 Mohm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F10/10SEC. POT. 10MO

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 10 s/10 Mohm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F10/30SEC.POT. 5MO

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 30 s/5 Mohm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F10/10SEK. POT.470KOHM

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 10 s/470 kOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F10/470KO NEUTRALER SKALA

Remote controller for timer, front-panel mounting for 22.5 mm Relative scale 0-10/470 kOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F11/1 SEC.

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 1 s/10 kOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F11/3SEC.

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 3 s/10 MOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F11/10 SEC.

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 10 s/10 KOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F11/30SEC.

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 30 s/10 MOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F11/100 SEC

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 100 s/10 KOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F11/180SEK.

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 180 s/10 MOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F11/1000SEC.

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 1000 s/10 kOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F11/300SEC

Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 300 s/10 MOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F11/4,7KO NEUTR. SKALA 0-10

Remote controller for timer, front-panel mounting for 22.5 mm Neutral relative scale 0-10/4.7 kOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F11/1KO NEUTR.SKALA 0-10

Remote controller for timer, front-panel mounting for 22.5 mm Neutral relative scale 0-10/1 kOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

FB/F11/10KO NEUTR.

Remote controller for timer, front-panel mounting for 22.5 mm Neutral relative scale 0-10/10 kOhm Time setting is made via rotary knob, protection type IP66.

Compare Download

CLEAR PROTECTIVE HOOD TYPE AKH

Protective hood, lockable, for installation by Pilz Remote control housings F1, F10, F11 or for cover by Pilz Installation timer E-72.

Compare Download