Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Electronic monitoring relays PMDsigma – Technical features

The electronic monitoring relays PMDsigma provide failsafe monitoring of true power or insulation through menu-based configuration. User-friendly diagnostics via a display reduce downtimes.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PMD s10 24-240VACDC

True power monitor in Sigma housing for monitoring under and overload, limit values can be set via display, can be saved to chip card. Relay output: 2 switch contacts. Analogue output: Current 4 - 20 mA and 0 - 10 V DC, supply voltage: 24 - 240 V AC/DC, measuring voltage: 100 - 550 V AC, measuring voltage: 1 - 12 A, screw terminals.

Accessories Compare Download

PMD s10 C 24-240VACDC

True power monitor in Sigma housing for monitoring Under and overload, limit can be set via display, can be saved to chip card. Relay output: 2 switch contacts. Analogue output: Current 4 - 20 mA and 0 - 10 V DC, supply voltage: 24 - 240 V AC/DC, measuring voltage: 100 - 550 V AC, measuring voltage: 1 - 12 A, set of connection terminals of spring type.

Accessories Compare Download

PMD s20 24-240VAC/DC 10-200k / 2U

Insulation monitor in the Sigma housing for monitoring the insulation of galvanically isolated supplies. Limit values can be set via display, can be saved on chip card. Relay output: 2 switch contacts. Analogue output: Current 4 - 20 mA and 0 - 10 V DC, supply voltage: 24 - 240 V AC/DC, screw terminals.

Accessories Compare Download

PMD s20 C 24-240VAC/DC 10-200k / 2U

Insulation monitor in Sigma housing for monitoring the insulation of galvanically isolated supplies. Limit values can be set via display, can be saved on chip card. Relay output: 2 switch contacts. Analogue output: Current 4 - 20 mA and 0 - 10 V DC, supply voltage: 24 - 240 V AC/DC, Connection via spring-loaded terminals.

Accessories Compare Download