Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Configurable safety systems PNOZmulti base units - Technical features

Base units with 20 digital inputs, 4 digital semiconductor outputs and 2 relay outputs. All types are equipped with ETH interface and meet PL e (EN ISO 13849-1) and SIL CL 3 (IEC 62061).

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PNOZ m1p base unit

Configurable safety system PNOZmulti base module expandable, 20 safe digital inputs, 4 safe semiconductor outputs, 2 safe relay outputs.

Accessories Compare Download

PNOZ m1p base unit coated version

Configurable safety system PNOZmulti base module expandable, for extended environmental conditions, 20 safe digital inputs, 4 safe semiconductor outputs, 2 safe relay outputs.

Accessories Compare Download

PNOZ m0p base unit not expandable

Configurable safety system PNOZmulti base module not expandable, 20 safe digital inputs, 4 safe semiconductor outputs, 2 safe relay outputs.

Accessories Compare Download

PNOZ m2p base module press function

Configurable safety system PNOZmulti base module expandable, with press functionality, 20 safe digital inputs, 4 safe semiconductor outputs, 2 safe relay outputs.

Accessories Compare Download

PNOZ m3p base unit burner function

Configurable safety system PNOZmulti base module expandable, with burner functionality, 20 safe digital inputs, 4 safe semiconductor outputs, 2 safe relay outputs.

Accessories Compare Download

PNOZ m1p ETH

Configurable safety system PNOZmulti base module expandable, communication interface Modbus/TCP, 20 safe.

Accessories Compare Download

PNOZ m3p ETH

Configurable safety system PNOZmulti base module expandable, with burner functionality, communication interface.

Accessories Compare Download

PNOZ m0p ETH

Configurable safety system PNOZmulti base module not expandable, communication interface Modbus/TCP, 20 safe digital inputs, 4 safe semiconductor outputs, 2 safe relay outputs.

Accessories Compare Download

PNOZ m2p ETH

Configurable safety system PNOZmulti base module semiconductor outputs, 2 safe relay outputs.

Accessories Compare Download

PNOZ m1p ETH coated version

Configurable safety system PNOZmulti base module expandable, for extended environmental conditions, communication interface.

Accessories Compare Download