Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

SafetyNET p cables – Technical features

The SafetyNET p cables are available in different lengths and some are pre-assembled with an RJ45 connector.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

SafetyNET p Cable per mtr

SafetyNET p cable, standard, 4-core.

Accessories Compare Download

SN CAB RJ45s RJ45s, 0,5m

SafetyNET p cable RJ45 straight on RJ45 straight, 0.5 m.

Compare Download

SN CAB RJ45s RJ45s, 1m

SafetyNET p cable RJ45 straight on RJ45 straight, 1 m.

Compare Download

SN CAB RJ45s RJ45s, 2m

SafetyNET p cable RJ45 straight on RJ45 straight, 2 m.

Compare Download

SN CAB RJ45s RJ45s, 5m

SafetyNET p cable RJ45 straight on RJ45 straight, 5 m.

Compare Download

SN CAB RJ45s RJ45s, 10m

SafetyNET p cable RJ45 straight on RJ45 straight, 10 m.

Compare Download