Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

E-STOP pushbutton PITestop - Pushbuttons - Technical features

E-STOP pushbuttons can be selected to suit the application. Available types include standard, large, illuminated, illuminated with protective collar, protective collar, small, protection type IP6K9K and with key.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PIT es2.11 operator black

PITestop operating stop pushbutton IP65, mounting hole: 22.3 mm.

Compare Download

PIT es2.12 key-operator black

PITestop operating stop pushbutton IP65, key switch, mounting hole: 22.3 mm.

Compare Download

PIT es2.13 operator illuminated black

PITestop operating stop pushbutton IP65, LED ring illumination incl. connection module Mounting hole: 22.3 mm.

Compare Download

PIT es5.12 key operator protect

PITestop E-STOP pushbutton IP65, with protective collar, mounting hole: 22.3 mm.

Compare Download

PIT es6.10 operator red

PITestop E-STOP pushbutton IP65, without logo, mounting hole: 22.3 mm.

Compare Download

PIT es5u

PITestop E-STOP pushbutton IP65, with protective collar, without logo, mounting hole: 22.3 mm.

Compare Download

PIT es7u

PITestop E-STOP pushbutton IP6K9K, without logo, for hygienic range, mounting hole: 22.3 mm.

Compare Download

PIT es8s

PITestop E-STOP pushbutton IP65, with E-STOP symbol and logo, mounting hole: 22.3 mm.

Compare Download

PIT es8u

PITestop E-STOP pushbutton IP65, without logo, key switch, mounting hole: 22.3 mm.

Compare Download

PIT es1u

PITestop E-STOP pushbutton IP65, without logo, mounting hole: 22.3 mm.

Compare Download

PIT es4u

PITestop E-STOP pushbutton IP65, illuminated, with protective collar and logo, mounting hole 22.3 mm.

Compare Download

PIT es5s

PITestop E-STOP pushbutton IP65, with protective collar and logo, mounting hole: 22.3 mm.

Compare Download

PIT es1s

PITestop E-STOP pushbutton IP65, with E-STOP symbol and logo, mounting hole: 22.3 mm.

Compare Download

PIT es3u

PITestop E-STOP pushbutton IP65, illuminated, without logo, mounting hole: 22.3 mm.

Compare Download

PIT es2s

PITestop E-STOP pushbutton IP65, large with E-STOP symbol and with logo, mounting hole: 22.3 mm.

Compare Download

PIT es2u

PITestop E-STOP pushbutton IP65, large, without logo, mounting hole: 22.3 mm.

Compare Download

PIT es3s

PITestop E-STOP pushbutton IP65, illuminated with E-STOP symbol and with logo, mounting hole: 22.3 mm.

Compare Download

PIT es4s

PITestop E-STOP pushbutton IP65, illuminated, with protective collar and logo, mounting hole: 22.3 mm.

Compare Download

PIT es3s-c

PITestop E-STOP pushbutton IP65, illuminated with E-STOP symbol and with logo and spring-loaded terminals, mounting hole: 22.3 mm.

Compare Download

PIT es3u-c

PITestop E-STOP pushbutton IP65, illuminated, without logo, mounting hole: 22.3 mm, with spring-loaded terminals.

Compare Download

PIT es9u

PITestop part of PIT es Set9u-7, 400457.

Compare Download