Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

E-STOP pushbutton PITestop active - Technical features

Products
Product number
Description
Options
Price
Quantity/Availability

PIT es10u

PITestop active/non-active E-STOP push button without Pilz label and without emergency stop symbol; comply with EN 60947-5-1 and 60947-5-5; unlock by turn left or right; mounting hole: 22,3mm; IP65.

Compare Download

PIT es Set10u-5c PCB

PITestop set consists of active/non-active E-STOP push button with flashing feature without Pilz label and without emergency stop symbol and with LED safe module and contact block with connectivity monitoring; complies to EN 60947-5-1 and EN 60947-5-5; 2 n/c; spring terminals.

Compare Download

PIT EF LED 1 PCB

PITestop PCB LED Safety Modul for PIT es10u

Compare Download