Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

PMIcontrol - Technical features

The operator terminals PMI 6 Control have a soft PLC as well as a sophisticated diagnostic and visualisation concept. Powerful 1.3 GHz processors guarantee speedy performance even with complex applications. You can select from three different display sizes.

Products
Product number
Description
Options
Price
Quantity/Availability

PMI 638 Control

PMIcontrol - Control panel with 15" touchscreen, CODESYS runtime and TargetVisu installed/licensed, mastersystems: CANopen, ModbusTCP.

Accessories Compare Download

PMI 612 Control

PMIcontrol control panel with 12.1" touchscreen, CODESYS runtime and TargetVisu installed/licensed, mastersystems: CANopen, ModbusTCP.

Compare Download

PMI 607 Control

PMIcontrol - Control panel with 7" touchscreen, CODESYS runtime and TargetVisu installed/licensed, mastersystems: CANopen, ModbusTCP.

Compare Download

PMI 612 primo

PMIprimo motion control panel with 12.1" touchscreen, CODESYS runtime and TargetVisu installed/licensed, mastersystems: CANopen, ModbusTCP, EtherCAT, motion control: Dynamic curve calculation, CNC.

Compare Download

PMI 638 primo

PMIprimo - Motion control panel with 15" touchscreen, CODESYS runtime and TargetVisu installed/licensed, mastersystems: CANopen, ModbusTCP, EtherCAT, motion control: Dynamic curve calculation, CNC.

Accessories Compare Download

PMI 607 primo

PMIprimo - Motion control panel with 7" touchscreen, CODESYS runtime and TargetVisu installed/licensed, mastersystems: CANopen, ModbusTCP, EtherCAT, motion control: Dynamic curve calculation, CNC.

Compare Download