Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Mechanical safety switch PSENmech with guard locking – Technical features

Safe monitoring of a movable guard with interlock (guard locking) with the mechanical safety switch PSEN me1 with separate actuator.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PSEN me1S / 1AS

Mechanical safety switch with standard actuator Interlock principle spring force Contacts 2 N/O, 2 N/C Supply voltage 24 V AC/DC.

Accessories Compare Download

PSEN me1S / 1AR

Mechanical safety switch with radius actuator Interlock principle spring force Contacts 2 N/O, 2 N/C Supply voltage 24 V AC/DC.

Accessories Compare Download

PSEN me1M / 1AS

Mechanical safety switch with standard actuator Interlock principle magnetic force Contacts 2 N/O, 2 N/C Supply voltage 24 V AC/DC.

Accessories Compare Download

PSEN me1M / 1AR

Mechanical safety switch with radius actuator Interlock principle magnetic force Contacts 2 N/O, 2 N/C Supply voltage 24 V AC/DC.

Accessories Compare Download

PSEN me1.2S / 1AS

Mechanical safety switch with standard actuator Interlock principle: Spring force 1500 N; contacts: 2 N/O, 2 N/C Supply voltage 110V - 230 V AC.

Accessories Compare Download

PSEN me1.2S / 1AR

Mechanical safety switch with radius actuator Interlock principle: Spring force 1500 N; contacts: 2 N/O, 2 N/C Supply voltage 110V - 230 V AC.

Accessories Compare Download

PSEN me1.21S / 1AR

Mechanical safety switch with radius actuator Interlock principle: Spring force 1500 N; contacts: 1 N/O, 3 N/C Supply voltage 110V - 230 V AC.

Accessories Compare Download