Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Magnetic safety switch PSENmag - Technical features

With two N/O contacts (NO/NO), the non-contact magnetic safety switches PSENmag are suitable for electronic/electromechanical relays. They can be combined with all Pilz evaluation devices.


Unit = Unit comprising switch and actuator

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PSEN 1.1p-20/PSEN 1.1-20/8mm/ 1unit

Magnetic safety switch 2 N/O, 4-pin M8 male connector, square design, height design 13 mm. IP67, operating distance 8 mm, PU = 1 piece with actuator.

Accessories Compare Download

PSEN 1.1p-22/PSEN 1.1-20/8mm/ix1/ 1unit

Magnetic safety switch 2 N/O, 4-pin M8 male connector, square design. Height design 13 mm IP67, operating distance 8mm, for applications with PSEN ix1 PU = 1 piece with actuator.

Accessories Compare Download

PSEN 1.1p-23/PSEN 1.1-20/8mm/ATEX/ 1unit

Magnetic safety switch 2 N/O, 4-pin M8 male connector, square design, height design 13 mm. IP67, operating distance 8 mm, PU = 1 piece with actuator, ATEX approval.

Accessories Compare Download

PSEN 1.1p-25/PSEN 1.1-20/8mm/ATEX/ix1

Magnetic safety switch 2 N/O, 4-pin M8 male connector, square design. Height design 13 mm IP67, operating distance 8 mm, for applications with PSEN ix1 PU = 1 piece with actuator, ATEX approval.

Accessories Compare Download

PSEN 1.1a-20/PSEN 1.1-20 /8mm/5m/1unit

Magnetic safety switch 2 N/O, square design. Height design 13 mm IP6K9K, operating distance 8 mm. PU = 1 piece with actuator, with 5 m cable (PUR).

Accessories Compare Download

PSEN 1.1b-20/PSEN 1.1-20/8mm/10m/1unit

Magnetic safety switch 2 N/O, square design. Height design 13 mm IP6K9K, operating distance 8 mm. PU = 1 piece with actuator, with 10 m cable (PUR).

Accessories Compare Download

PSEN 1.1a-22/PSEN 1.1-20 /8mm/5m/ix1/1un

Magnetic safety switch 2 N/O, square design. Height design 13 mm IP6K9K, operating distance 8 mm, for applications with PSEN ix1 PU = 1 piece with actuator, with 5 m cable (PUR).

Accessories Compare Download

PSEN 1.1b-22/PSEN 1.1-20 /8mm/10m/ix1/1u

Magnetic safety switch 2 N/O, square design. Height design 13 mm IP6K9K, operating distance 8 mm, for applications with PSEN ix1 PU = 1 piece with actuator, with 10 m cable (PUR).

Accessories Compare Download

PSEN 1.1b-23/PSEN1.1-20/8mm/10m/EX/1unit

Magnetic safety switch 2 N/O, square design. Height design 13 mm IP6K9K, operating distance 8 mm. PU = 1 piece with actuator, with 10 m cable (PUR), ATEX approval.

Accessories Compare Download

PSEN 1.1b-25/PSEN1.1-20/8mm/10m/EX/1unit

Magnetic safety switch 2 N/O, square design. Height design 13 mm IP6K9K, operating distance 8 mm, for applications with PSEN ix1 PU = 1 piece with actuator, with 10 m cable (PUR), ATEX approval.

Accessories Compare Download

PSEN 1.2p-20/PSEN 1.2-20/8mm/ 1unit

Magnetic safety switch 2 N/O, 4-pin M8 male connector, round M30 design IP67, operating distance 8 mm, PU = 1 piece with actuator.

Accessories Compare Download

PSEN 1.2p-22/PSEN 1.2-20/8mm/ix1/ 1unit

Magnetic safety switch 2 N/O, 4-pin M8 male connector, round M30 design IP67, operating distance 8 mm, for applications with PSEN ix1 PU = 1 piece with actuator.

Accessories Compare Download

PSEN 1.2p-23/PSEN 1.2-20/8mm/ATEX/ 1unit

Magnetic safety switch 2 N/O, 4-pin M8 male connector, round M30 design IP67, operating distance 8 mm, PU = 1 piece with actuator, ATEX approval.

Accessories Compare Download

PSEN 1.2p-25/PSEN 1.2-20/8mm/ATEX/ix1

Magnetic safety switch 2 N/O, 4-pin M8 male connector, round M30 design IP67, operating distance 8 mm, for applications with PSEN ix1 PU = 1 piece with actuator, ATEX approval.

Accessories Compare Download

PSEN ma1.3a-20/PSEN ma1.3-08/8mm/1unit

Magnetic safety switch 3 N/O, round M12 design IP67, operating distance 8 mm, PU = 1 piece with M12 actuator with 5 m cable (PUR).

Accessories Compare Download

PSEN ma1.3a-22/PSEN ma1.3-08/8mm/1unit

Magnetic safety switch 3 N/O, round M12 design IP67, operating distance 8 mm, for applications with PSEN ix1 PU = 1 piece with M12 actuator with 5 m cable (PUR).

Compare Download

PSEN ma1.3b-20/PSEN ma1.3-08/8mm/1unit

Magnetic safety switch 3 N/O, round M12 design IP67, operating distance 8 mm, PU = 1 piece with M12 actuator, with 10 m cable (PUR).

Accessories Compare Download

PSEN ma1.3b-22/PSEN ma1.3-08/8mm/1unit

Magnetic safety switch 3 N/O, round M12 design IP67, operating distance 8 mm, for applications with PSEN ix1 PU = 1 piece with M12 actuator with 10 m cable (PUR).

Compare Download

PSEN ma1.3p-20/PSEN ma1.3-08/8mm/1unit

Magnetic safety switch 3 N/O, M8 male connector, round M12 design IP67, operating distance 8 mm, PU = 1 piece with M12 actuator.

Accessories Compare Download

PSEN ma1.3p-22/PSEN ma1.3-08/8mm/ix1/1un

Magnetic safety switch 3 N/O, M8 male connector, round M12 design IP67, operating distance 8 mm, for application with PSEN ix1 PU = 1 piece with M12 actuator.

Accessories Compare Download

PSEN ma1.3a-20/PSEN ma1.3-12/12mm/1unit

Magnetic safety switch 3 N/O, round M12 design IP67, operating distance 12mm, PU = 1 piece with cuboid actuator, with 5 m cable (PUR).

Accessories Compare Download

PSEN ma1.3a-22/PSEN ma1.3-12/12mm/ix1/1u

Magnetic safety switch 3 N/O, round M12 design IP67, operating distance 12 mm, for applications with PSEN ix1, PU = 1 piece with cuboid actuator, with 5 m cable (PUR).

Accessories Compare Download

PSEN ma1.3b-20/PSEN ma1.3-12/12mm/1unit

Magnetic safety switch 3 N/O, round M12 design IP67, operating distance 12 mm, PU = 1 piece with cuboid actuator, with 10 m cable (PUR).

Accessories Compare Download

PSEN ma1.3b-22/PSEN ma1.3-12/12mm/ix1/1u

Magnetic safety switch 3 N/O, round M12 design IP67, operating distance 12 mm, for applications with PSEN ix1, PU = 1 piece with cuboid actuator, with 10 m cable (PUR).

Accessories Compare Download

PSEN ma1.3p-20/PSEN ma1.3-12/12mm/1unit

Magnetic safety switch 3 N/O, M8 male connector, round M12 design IP67, operating distance 12 mm, PU = 1 piece with cuboid actuator.

Accessories Compare Download