Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

 Coded safety switch PSENcode - Slimline design - Technical features

The slimline version of the coded safety switch PSENcode is noted for its flexible assembly and fast response times.


Type of coding:
Coded = Switch accepts any PSENcode actuator
Fully coded = Switch accepts only one PSENcode actuator, teach-in up to 8 times
Unique, fully coded = Switch accepts only one PSENcode actuator, no teach-in facility


Unit = Unit comprising switch and actuator

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PSEN cs5.1p 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch.

Accessories Compare Download

PSEN cs5.1 1actuator

Actuator for coded safety switch PSEN cs5.1; PU = 1 piece actuator.

Accessories Compare Download

PSEN cs6.2 M12/8 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece unique, fully coded switch with actuator.

Accessories Compare Download

PSEN cs5.1 M12/8/PSEN cs5.1 M12 1unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with actuator.

Accessories Compare Download

PSEN cs5.13 M12/8 EX 1switch

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch, ATEX approval.

Accessories Compare Download

PSEN cs6.1p/PSEN cs6.1 1unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator A total of 8 learning procedures are possible.

Accessories Compare Download

PSEN cs5.1p/PSEN cs5.1 1unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with actuator.

Accessories Compare Download

PSEN cs6.1p 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator, A total of 8 learning procedures are possible.

Accessories Compare Download

PSEN cs6.2p 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece unique, fully coded switch with actuator.

Accessories Compare Download

PSEN cs6.1 1actuator

Actuator for unique and fully coded safety switch PSEN cs6.1 and PSEN cs6.2; PU = 1 piece actuator.

Accessories Compare Download

PSEN cs5.1n/PSEN cs5.1 M12 1unit

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with actuator.

Accessories Compare Download

PSEN cs5.13 M12/8/PSEN cs5.13 M12 EX 1u

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with actuator, ATEX approval.

Accessories Compare Download

PSEN cs6.2p/PSEN cs6.1 1unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece unique, fully coded switch with actuator.

Accessories Compare Download

PSEN cs6.2 M12/8/PSEN cs6.1 M12 1unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece unique, fully coded switch with actuator.

Accessories Compare Download

PSEN cs6.1n 1switch

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator, A total of 8 learning procedures are possible.

Accessories Compare Download

PSEN cs6.2n/PSEN cs6.1 M12 1unit

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece unique, fully coded switch with actuator.

Accessories Compare Download

PSEN cs5.11 M12 1actuator

Actuator for coded safety switch PSEN cs5.11; PU = 1 piece actuator, magnetic latching.

Accessories Compare Download

PSEN cs5.1 M12/8 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch.

Accessories Compare Download

PSEN cs6.1 M12/8/PSEN cs6.1 M12 1unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator A total of 8 learning procedures are possible.

Accessories Compare Download

PSEN cs6.1 M12/8 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator, A total of 8 learning procedures are possible.

Accessories Compare Download

PSEN cs6.2n 1switch

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece unique, fully coded switch with actuator.

Accessories Compare Download

PSEN cs5.13 M12 EX 1actuator

Actuator for coded safety switch PSEN cs5.1; PU = 1 piece actuator, ATEX approval.

Accessories Compare Download

PSEN cs5.1n 1switch

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch.

Accessories Compare Download

PSEN cs5.11 M12/8 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch, magnetic latching.

Accessories Compare Download

PSEN cs6.1n/PSEN cs6.1 M12 1unit

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator A total of 8 learning procedures are possible.

Accessories Compare Download