Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Coded safety switch PSENcode - Compact design - Technical features

The smallest coded safety switch PSENcode smart offers a long product operating life thanks to RFID transponder technology.


Type of coding:
Coded = Switch accepts any PSENcode actuator
Fully coded = Switch accepts only one PSENcode actuator, teach-in up to 8 times
Unique, fully coded = Switch accepts only one PSENcode actuator, no teach-in facility


Unit = Unit comprising switch and actuator

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PSEN cs3.1 1 actuator

RFiD safety switch PSEN cs3.1a, cs3.1p, cs3.1c and ATEX versions IP67, operating distance 10 mm; PU = 1 piece actuator.

Compare Download

PSEN cs4.1 1 actuator

RFiD safety switch Actuator for coded safety sensor PSEN cs 4.1a, PSENcs 4.1b, PSEN cs4.1p and ATEX versions, one direction of actuation IP67, operating distance 10 mm; PU = 1 piece actuator.

Compare Download

PSEN cs3.1n 1switch

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, one direction of actuation IP67; operating distance 11 mm, Sao = 8 mm, Sar = 20 mm; PU = 1 piece coded switch (without actuator).

Accessories Compare Download

PSEN cs4.1n 1switch

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, one direction of actuation IP67; operating distance 11 mm, Sao = 8 mm, Sar = 20 mm; PU = 1 piece fully coded switch without actuator, A total of 8 learning procedures are possible.

Accessories Compare Download

PSEN cs4.1n / PSEN cs4.1 1 Unit

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, one direction of actuation IP67; operating distance 11 mm, Sao = 8 mm, Sar = 20 mm; PU = 1 piece fully coded switch with actuator, A total of 8 learning procedures are possible.

Accessories Compare Download

PSEN cs3.1n / PSEN cs3.1 1 Unit

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, one direction of actuation IP67, operating distance 11 mm, Sao = 8 mm, Sar = 20 mm PU = 1 piece coded switch with actuator.

Accessories Compare Download

PSEN cs4.2n / PSEN cs4.1 1 Unit

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, one direction of actuation IP67, operating distance 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator

Accessories Compare Download

PSEN cs3.1 M12/8-0.15m/PSEN cs3.1 1Unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, one direction of actuation IP67; operating distance 11 mm, Sao = 8 mm, Sar = 20 mm, can be connected in series PU = 1 piece coded switch with actuator.

Accessories Compare Download

PSEN cs4.1 M12/8-0.15m/PSEN cs4.1 1Unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, can be connected in series IP67, operating distance 11 mm, Sao = 8 mm, Sar = 20 mm, one direction of actuation PU = 1 piece fully coded switch with actuator, A total of 8 learning procedures are possible.

Accessories Compare Download

PSEN cs3.1 M12/8-0.15m 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, one direction of actuation IP67, operating distance 11 mm, Sao = 8 mm, Sar = 20 mm, can be connected in series PU = 1 piece coded switch without actuator.

Accessories Compare Download

PSEN cs4.1 M12/8-0.15m 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, can be connected in series IP67, operating distance 11 mm, Sao = 8 mm, Sar = 20 mm, one direction of actuation PU = 1 piece fully coded switch without actuator, A total of 8 learning procedures are possible.

Accessories Compare Download

PSEN cs4.2 M12/8-0.15m/PSEN cs4.1 1Unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, can be connected in series IP67, operating distance 11 mm, Sao = 8 mm, Sar = 20 mm, one direction of actuation PU = 1 piece unique, fully coded switch with actuator.

Accessories Compare Download

PSEN cs3.1p 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, one direction of actuation IP67; operating distance 11 mm, Sao = 8 mm, Sar = 20 mm; PU = 1 piece coded switch without actuator.

Accessories Compare Download

PSEN cs4.2p /PSEN cs4.1 1unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, one direction of actuation IP67, operating distance 11 mm, Sao = 8 mm, Sar = 20 mm PU = 1 piece unique, fully coded switch with actuator.

Accessories Compare Download

PSEN cs4.2a /PSEN cs4.1 1unit

RFID safety switch 2 safe semiconductor outputs, connection cable 5 m, one direction of actuation IP6K9K, operating distance 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece unique, fully coded switch with actuator.

Accessories Compare Download

PSEN cs3.1a 1switch

RFiD safety switch 2 safe semiconductor outputs, 5m cable, one direction of actuation IP6K9K, operating distance 11 mm, Sao = 8 mm, Sar = 20 mm; PU = 1 piece coded switch without actuator.

Accessories Compare Download

PSEN cs4.1p 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, one direction of actuation IP67, operating distance 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch without actuator, A total of 8 learning procedures are possible.

Accessories Compare Download

PSEN cs3.1 M12/8-1.5m 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, with 1.5 m cable IP67, operating distance 11 mm, Sao = 8 mm, Sar = 20 mm, one direction of actuation PU = 1 piece coded switch without actuator.

Accessories Compare Download

PSEN cs4.1a 1switch

RFiD safety switch 2 safe semiconductor outputs, connection cable 5 m, one direction of actuation IP6K9K, operating distance 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch without actuator, A total of 8 learning procedures are possible.

Accessories Compare Download

PSEN cs3.1p /PSEN cs3.1 1unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, one direction of actuation IP67; operating distance 11 mm, Sao = 8 mm, Sar = 20 mm; PU = 1 piece coded switch with actuator.

Accessories Compare Download

PSEN cs3.1a /PSEN cs3.1 1unit

RFiD safety switch 2 safe semiconductor outputs, connection cable 5 m, one direction of actuation IP6K9K, operating distance 11 mm, Sao = 8 mm, Sar = 20 mm; PU = 1 piece coded switch with actuator.

Accessories Compare Download

PSEN cs3.1 M12/8-1.5m/PSEN cs3.1 1unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, one direction of actuation IP6K9K, operating distance 11 mm, Sao = 8 mm, Sar = 20 mm; PU = 1 piece coded switch with actuator.

Accessories Compare Download

PSEN cs4.1p /PSEN cs4.1 1unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, one direction of actuation IP67; operating distance 11 mm, Sao = 8 mm, Sar = 20 mm; PU = 1 piece fully coded switch with actuator A total of 8 learning procedures are possible.

Accessories Compare Download

PSEN cs4.1a /PSEN cs4.1 1unit

RFiD safety switch 2 safe semiconductor outputs, connection cable 5 m, one direction of actuation IP6K9K, operating distance 11 mm, Sao = 8 mm, Sar = 20 mm; PU = 1 piece fully coded switch with actuator, A total of 8 learning procedures are possible.

Accessories Compare Download

PSEN cs4.2n 1switch

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, one direction of actuation IP67, operating distance 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece unique, fully coded switch without actuator.

Accessories Compare Download