Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Safe hinge switch PSENhinge - Technical features

The limit stop on the safe hinge switch can be individually selected and is suitable for rotatable and hinged gates and flaps.

Products
Product number
Description
Options
Price
Quantity/Availability

PSEN hs1.1p

Safe hinge switch, mounting position right, M12 4-pin connector male, 2xN/C, IP67.

Compare Download

PSEN hs1.2p

Safe hinge switch, mounting position left, M12 4-pin connector male, 2xN/C, IP67.

Compare Download