Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

PMCtendo DD - Technical features

Servo amplifiers PMCtendo are available in two sizes: Both the PMCtendo DD4 (standard series) with a large performance range and the PMCtendo DD5 compact seriesinclude the "safe torque off" (STO) function.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PMCtendo DD4.10/122/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption in S1 mode: 7 kVA Integral brake resistor incl. D1 - I/O expansion card with 14 inputs /8 outputs; 24 V; PNP; incl. mating connector.

Compare Download

PMCtendo DD4.01/122/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.0 kVA Integral brake resistor incl. D1 - I/O expansion card with 14 inputs /8 outputs; 24 V; PNP; incl. mating connector.

Compare Download

PMCtendo DD4.03/122/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA Integral brake resistor incl. D1 - I/O expansion card with 14 inputs/8 outputs; 24 V; PNP; incl. mating connector.

Compare Download

PMCtendo DD4.06/117/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4 kVA Integral brake resistor incl. PROFIBUS-DP Interface card for data exchange - Support of the drive profile PROFIBUS with PROFIdrive - Baud rates 187.5 kBaud to 12 MBaud.

Compare Download

PMCtendo DD4.01/112/230-480V

servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.0 kVA Integral brake resistor.

Compare Download

PMCtendo DD4.20/112/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 20 A; Imax (5 s) = 40 A; Power consumption in S1 mode: 14 kVA Integral brake resistor.

Compare Download

PMCtendo DD4.10/112/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption in S1 mode: 7 kVA Integral brake resistor.

Compare Download

PMCtendo DD4.06/112/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4 kVA Integral brake resistor.

Compare Download

PMCtendo DD4.03/112/230-480V

Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA Integral brake resistor.

Compare Download

PMCtendo DD4.14/112/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 14 A; Imax (5 s) = 28 A; Power consumption in S1 mode: 10 kVA Integral brake resistor.

Compare Download

PMCtendo DD4.20/162/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 20 A; Imax (5 s) = 40 A; Power consumption in S1 mode: 14 kVA Integral brake resistor incl. relay AS (restart interlock).

Compare Download

PMCtendo DD4.03/162/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA Integral brake resistor incl. relay AS (restart interlock).

Compare Download

PMCtendo DD4.10/162/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption in S1 mode: 7 kVA Integral brake resistor incl. relay AS (restart interlock).

Compare Download

PMCtendo DD4.14/162/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 14 A; Imax (5 s) = 28 A; Power consumption in S1 mode: 10 kVA Integral brake resistor incl. relay AS (restart interlock).

Compare Download

PMCtendo DD4.06/162/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4 kVA Integral brake resistor incl. relay AS (restart interlock).

Compare Download

PMCtendo DD4.03/117/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA Integral brake resistor incl. PROFIBUS-DP Interface card for data exchange - Support of the drive profile PROFIBUS with PROFIdrive - Baud rates 187.5 kBaud to 12 MBaud.

Compare Download

PMCtendo DD4.01/117/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.0 kVA Integral brake resistor incl. PROFIBUS-DP Interface card for data exchange - Support of the drive profile PROFIBUS with PROFIdrive - Baud rates 187.5 kBaud to 12 MBaud.

Compare Download

PMCtendo DD4.10/117/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption in S1 mode: 7 kVA Integral brake resistor incl. PROFIBUS-DP Interface card for data exchange - Support of the drive profile PROFIBUS with PROFIdrive - Baud rates 187.5 kBaud to 12 MBaud.

Compare Download

PMCtendo DD4.10/167/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption in S1 mode: 7 kVA Integral brake resistor incl. relay AS (restart interlock) incl. PROFIBUS-DP Interface card for data exchange - Support of the drive profile PROFIBUS with PROFIdrive - Baud rates 187.5 kBaud to 12 MBaud.

Compare Download

PMCtendo DD4.06/122/230-480V

Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4 kVA Integral brake resistor incl. D1 - I/O expansion card with 14 inputs /8 outputs; 24V; PNP; incl. mating connector.

Compare Download

PMCtendo DD5.03/000/0/0/0/110-230VAC

Servo amplifiers Technical data at 3 x 230 V AC: Continuous output current: 3 A; Imax (5 s) = 9 A; Power consumption in S1 mode: 1.1 kVA Integral brake resistor

Compare Download

PMCtendo DD5.06/112/115-230VAC

Servo amplifiers Technical data at 3 x 230 V AC: Continuous output current: 6 A; Imax (5 s) = 15 A; Power consumption in S1 mode: 2.4 kVA Integral brake resistor

Compare Download

PMCtendo DD5.10/000/0/0/0/110-230VAC

Servo amplifiers Technical data at 3 x 230 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption in S1 mode: 4 kVA Integral brake resistor

Compare Download

PMCtendo DD5.01/000/0/0/0/208-480VAC

Servo amplifiers Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 4.5 A; Power consumption in S1 mode: 1.2 kVA Integral brake resistor

Compare Download

PMCtendo DD5.03/000/0/0/0/208-480VAC

Servo amplifiers Technical data at 3 x 400 V AC: Continuous output current: 4 A, Imax (5 s) = 7.5A Power consumption in S1 mode: 2.5 kVA Integral brake resistor

Compare Download