Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Motion control systems PMCprimo C – Technical features

The PMCprimo C card is integrated in the servo amplifier PMCprotego D. This results in an all-in-one Motion Control control system PMCprimo Drive P, which can additionally be expanded using Safe Motion functions by inserting the safety card.

The Motion Control card PMCprimo C2 offers high performance and pave the way for high productivity and process quality. Plugged into the servo amplifier PMCprotego D, you obtain the Motion Control system PMCprimo DriveP.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PMCprimo C.0/A/A/2

PMCprimo-motion controller card for the servo amplifier series PMCprotego D 01-72 Hardware option: CPU 0.6 GHz, CANopen/CANopen. Software option: none.

Compare Download

PMCprimo C.0/A/B/2

PMCprimo-motion controller card for the servo amplifier series PMCprotego D 01-72 Hardware option: CPU 0.6 GHz, CANopen/ProfiBus. Software option: none.

Compare Download

PMCprimo C.0/A/B/5

PMCprimo-motion controller card for the servo amplifier series PMCprotego D 01-72 Hardware option: CPU 0.6 GHz, CANopen/PROFIBUS. Software option: Dynamic curve calculation, IEC 61131-3 programming.

Compare Download

PMCprimo C.0/A/B/7

PMCprimo-motion controller card for the servo amplifier series PMCprotego D 01-72 Hardware option: CPU 0.6 GHz, CANopen/PROFIBUS. Software option: Dynamic curve calculation, path interpolation, IEC 61131-3 programming.

Compare Download

PMCprimo C.0/A/B/3

PMCprimo-motion controller card for the servo amplifier series PMCprotego D 01-72 Hardware option: CPU 0.6 GHz, CANopen/PROFIBUS. Software option: Dynamic curve calculation.

Compare Download

PMCprimo C.0/A/B/6

PMCprimo-motion controller card for the servo amplifier series PMCprotego D 01-72 Hardware option: CPU 0.6 GHz, CANopen/PROFIBUS. Software option: Path interpolation, IEC 61131-3 programming.

Compare Download

PMCprimo C.0/A/A/7

PMCprimo-motion controller card for the servo amplifier series PMCprotego D 01-72 Hardware option: CPU 0.6 GHz, CANopen/CANopen. Software option: Dynamic curve calculation, path interpolation, IEC 61131-3 programming.

Compare Download

PMCprimo C.0/A/A/3

PMCprimo-motion controller card for the servo amplifier series PMCprotego D 01-72 Hardware option: CPU 0.6 GHz, CANopen/CANopen. Software option: Dynamic curve calculation.

Compare Download

PMCprimo C.0/A/A/4

PMCprimo-motion controller card for the servo amplifier series PMCprotego D 01-72 Hardware option: CPU 0.6 GHz, CANopen/CANopen. Software option: IEC 61131-3 programming.

Compare Download

PMCprimo C.0/A/A/5

PMCprimo-motion controller card for the servo amplifier series PMCprotego D 01-72 Hardware option: CPU 0.6 GHz, CANopen/CANopen. Software option: Dynamic curve calculation, IEC 61131-3 programming.

Compare Download

PMCprimo C.0/A/A/6

PMCprimo-motion controller card for the servo amplifier series PMCprotego D 01-72 Hardware option: CPU 0.6 GHz, CANopen/CANopen. Software option: Path interpolation, IEC 61131-3 programming.

Compare Download

PMCprimo C.0/A/B/4

PMCprimo-motion controller card for the servo amplifier series PMCprotego D 01-72 Hardware option: CPU 0.6 GHz, CANopen/PROFIBUS. Software option: IEC 61131-3 programming.

Compare Download

PMCprimo C.0/C/A/3

primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz CANopen/CANopen Software-Option: dynamic curve calculation

Compare Download

PMCprimo C.0/C/A/2

primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz CANopen/CANopen Software-Option: none

Compare Download

PMCprimo C.0/C/B/2

primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz CANopen/Profibus Software-Option: none

Compare Download

PMCprimo C.0/C/B/4

primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz CANopen/Profibus Software-Option: IEC 61131-3 -programming

Compare Download

PMCprimo C.0/C/B/6

primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz CANopen/Profibus Software-Option: IEC 61131-3 -programming Path interpolation

Compare Download

PMCprimo C.0/C/B/3

primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz CANopen/Profibus Software-Option: dynamic curve calculation

Compare Download

PMCprimo C.0/C/B/5

primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz CANopen/Profibus Software-Option: dynamic curve calculation IEC 61131-3 -programming

Compare Download

PMCprimo C.0/C/B/7

primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz CANopen/Profibus Software-Option: dynamic curve calculation IEC 61131-3 -programming Path interpolation

Compare Download

PMCprimo C.0/C/A/4

primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz CANopen/CANopen Software-Option: IEC 61131-3 -programming

Compare Download

PMCprimo C.0/C/A/5

primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz CANopen/CANopen Software-Option: dynamic curve calculation IEC 61131-3 -programming

Compare Download

PMCprimo C.0/C/A/6

primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz CANopen/CANopen Software-Option: IEC 61131-3 -programming Path interpolation

Compare Download

PMCprimo C.0/C/A/7

primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz CANopen/CANopen Software-Option: dynamic curve calculation IEC 61131-3 -programming Path interpolation

Compare Download

PMCprimo C2.0/C/C/2

primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz Configurable CANopen/Profibus Software-Option: none

Compare Download