Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Accessories for motion control systems PMCprimo DriveP - Technical features

Accessories for the motion control systems PMCprimo consist of various connection cables and plug-in cards and complete any application.

Products
Product number
Description
Options
Price
Quantity/Availability

Cable Can PMCLink>PMCLink:L=0,7m

Cable assembled on both sides, Connector Sub-D9 male <> connector Sub-D9 female CAN network, length: 0.7 m.

Compare Download

Cable Can PMCLink>PMCLink:L=0,25m

Cable assembled on both sides, Connector Sub-D9 male <> connector Sub-D9 female CAN network, length: 0.25 m.

Compare Download

PMCprimo DriveP.CAN-PROFI-Adapter 01-24

Fieldbus junction box for PMCprimo DriveP (size 1.5 A to 24 A) Interfaces: CANbus, RS 232 and PROFIBUS with termination switch and RJ45 cable to connect the fieldbus junction box to the PMCprimo C.

Compare Download

PMCprimo DriveP.CAN-CAN-Adapter 01-24

Fieldbus junction box for PMCprimo DriveP (size 1.5 A to 24 A) Interfaces: CAN1, RS232 and CAN2 with termination switch and RJ45 cable to connect the fieldbus junction box to the PMCprimo C.

Compare Download

PMCprimo DriveP.CAN-CAN-Adapter 48-72

Fieldbus junction box for PMCprimo DriveP (size 48 A and 72 A) Interfaces: CAN1, RS 232 and CAN2 with termination switch and RJ45 cable to connect the fieldbus junction box to the PMCprimo C.

Compare Download

PMCprimo DriveP.CAN-PROFI-Adapter 48-72

Fieldbus junction box for PMCprimo DriveP (size 48 A and 72 A) Interfaces: CANbus, RS 232 and PROFIBUS with termination switch and RJ45 cable to connect the fieldbus junction box to the PMCprimo C.

Compare Download

PMCprimo C. spare part plug X40

Replacement connector for the controller card PMCprimo C at the interface X40.

Compare Download

PMCprotegoD 01-24 spare part plug set

suitable for the device series PMCprimo MC consisting of: X40a, X40b and X50a, X50b, X50c

Compare Download

Cable PMCprimo mini-I/O>enc. SubD9 0,75m

Adapter cable for encoder; Cable assembled on both sides: mini-I/O <> SUBD9; No. of wires and cross section: 4x2x0,14mm²; suitable for PMCprimo C2 and PMCpimo MC; Length 0,75m;

Compare Download

PMCprimo C2. Ersatz Steckersatz

suitable for the device series PMCprimo C2 consisting of: X40a, X40b

Compare Download