Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

PMCprimo DriveP - Safe Drive based - Technical features

The safe drive-based control system PMCprimo DriveP consists of a motion control card PMCprimo C within the servo amplifier PMCprotego D. As an option this can also be expanded to create an all-in-one motion control with the safety card PMCprotego S.

Products
Product number
Description
Options
Price
Quantity/Availability

PMCprimo DriveP.01/AA0/4/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen Software option: IEC 61131-3 programming Technical data at 3 x 400 V AC: Continuous output current: 1.5 A, Imax (2 s)= 4.5 A Imax (5 s)= 3 A, power consumption in S1 operation: 1.1 kVA Integral brake resistor.

Compare Download

PMCprimo DriveP.01/AA0/5/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen Software option: IEC 61131-3 programming, dynamic curve calculation Technical data at 3 x 400 V AC: Continuous output current: 1.5 A, Imax (2 s)= 4.5 A Imax (5 s)= 3 A, power consumption in S1 operation: 1.1 kVA Integral brake resistor.

Compare Download

PMCprimo DriveP.12/AA0/4/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen Software option: IEC 61131-3 programming Technical data at 3 x 400 V AC: Continuous output current: 12 A, Imax (5 s)= 24 A, power consumption in S1 operation: 9 kVA Integral brake resistor.

Compare Download

PMCprimo DriveP.12/AA0/4/P/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen Software option: IEC 61131-3 programming Technical data at 3 x 400 V AC: Continuous output current: 12 A, Imax (2 s)= 30 A Imax (5 s)= 24 A, power consumption in S1 operation: 9 kVA Integral brake resistor.

Compare Download

PMCprimo DriveP.03/AA0/4/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen Software option: IEC 61131-3 programming Technical data at 3 x 400 V AC: Continuous output current: 3 A, Imax (2 s)= 9 A Imax (5 s)= 6 A, power consumption in S1 operation: 2.2 kVA Integral brake resistor.

Compare Download

PMCprimo DriveP.06/AA0/4/0/0/208-480VAC

Drive-based motion control system Standard bus system: CANopen Software option: IEC 61131-3 programming Technical data at 3 x 400 V AC: Continuous output current: 6 A, Imax (2 s)= 18 A Imax (5 s)= 12 A, power consumption in S1 operation: 4.5 kVA Integral brake resistor.

Compare Download

PMCprimo DriveP.24/ABB/4/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen, PROFIBUS Software option: IEC 61131-3 programming Further hardware options: Card PMCprotego S2 Technical data at 3 x 400 V AC: Continuous output current: 24 A, Imax (5 s)= 48 A power consumption in S1 operation: 18 kVA Integral brake resistor.

Compare Download

PMCprimo DriveP.03/AB0/5/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen, PROFIBUS Technical data at 3 x 400 V AC: Continuous output current: 3 A, Imax (2 s)= 9 A Imax (5 s)= 6 A, power consumption in S1 operation: 2.2 kVA Integral brake resistor.

Compare Download

PMCprimo DriveP.06/AB0/2/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen, PROFIBUS Software option: none Technical data at 3 x 400 V AC: Continuous output current: 6 A, Imax (2 s)= 18 A Imax (5 s)= 12 A, power consumption in S1 operation: 4.5 kVA Integral brake resistor.

Compare Download

PMCprimo DriveP.03/AB0/3/0/0/208-480VAC

Drive-based motion control system; With expansion card PMCprimo C; Standard bus system: CANopen, PROFIBUS; Software option: dynamic curve calculation; Technical data at 3 x 400 V AC; Continuous output current: 3 A; Imax (2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2.2 kVA; Integral brake resistor;

Compare Download

PMCprimo DriveP.06/AB0/3/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen, PROFIBUS Software option: IEC 61131-3 programming, dynamic curve calculation Technical data at 3 x 400 V AC: Continuous output current: 6 A, Imax (2 s)= 18 A Imax (5 s)= 12 A, power consumption in S1 operation: 4.5 kVA Integral brake resistor.

Compare Download

PMCprimo DriveP.12/AB0/2/0/0/208-480VAC

Drive-based motion control system; With expansion card PMCprimo C; Standard bus system: CANopen, Profibus; Software option: none; Technical data at 3 x 400 V AC: Continuous output current: 12 A, Imax (5 s)= 24 A; power consumption in S1 operation: 9 kVA; Integral brake resistor;

Compare Download

PMCprimo DriveP.12/ABC/4/P/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen, PROFIBUS Software option: IEC 61131-3 programming Technical data at 3 x 400 V AC: Continuous output current: 12 A, Imax (2 s)= 30 A Imax (5 s)= 24 A, power consumption in S1 operation: 9 kVA Integral brake resistor.

Compare Download

PMCprimo DriveP.12/AB0/3/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen Software option: Dynamic curve calculation Technical data at 3 x 400 V AC: Continuous output current: 12 A, Imax (5 s)= 24 A, power consumption in S1 operation: 9 kVA Integral brake resistor.

Compare Download

PMCprimo DriveP.03/AB0/2/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen, PROFIBUS Software option: none Technical data at 3 x 400 V AC: Continuous output current: 3 A, Imax (2 s)= 9 A Imax (5 s)= 6 A, power consumption in S1 operation: 2.2 kVA Integral brake resistor.

Compare Download

PMCprimo DriveP.12/AAC/4/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen Software option: IEC 61131-3 programming Technical data at 3 x 400 V AC: Continuous output current: 12 A, Imax (5 s)= 24 A, power consumption in S1 operation: 9 kVA Integral brake resistor.

Compare Download

PMCprimo DriveP.24/AA0/5/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen Software option: IEC 61131-3 programming, dynamic curve calculation Technical data at 3 x 400 V AC: Continuous output current: 24 A, Imax (5 s)= 48 A, power consumption in S1 operation: 18 kVA Integral brake resistor.

Compare Download

PMCprimo DriveP.12/AA0/2/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen Software option: IEC 61131-3 programming Technical data at 3 x 400 V AC: Continuous output current: 12 A, Imax (5 s)= 24 A, power consumption in S1 operation: 9 kVA Integral brake resistor.

Compare Download

PMCprimo DriveP.48/AA0/4/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen Software option: IEC 61131-3 programming Technical data at 3 x 400 V AC: Continuous output current: 48 A, Imax (5 s)= 96 A, power consumption in S1 operation: 35 kVA required accessories: Brake resistor 15 Ohm.

Compare Download

PMCprimo DriveP.03/ABC/7/0/0/208-480VAC

Included extension board PMCprimo C Bussystems standard: CANopen / Profibus Software option: dynamic curve calculation IEC 61131-3 -programming Path interpolation yy additional hardware option: Card PMCprotego S1-2 yy Technical Details at 3 x 400 V AC supply voltage: Permanent output current: 3 A; Imax (2 sec.) = 9 A; Imax (5 sec.) = 6 A; Power consumption in S1 operation: 2,2 kVA Internal brake resistor and mains filter

Compare Download

PMCprimo DriveP.01/AB0/4/0/0/208-480VAC

Included extension board PMCprimo C Bussystems standard: CANopen / Profibus Software option: IEC61131-3 programming yy Technical Details at 3 x 400 V AC supply voltage: Permanent output current: 1,5 A; Imax (2 sec.) = 4,5 A; Imax (5 sec.) = 3,0 A; Power consumption in S1 operation: 1,1 kVA Internal brake resistor and mains filter

Compare Download

PMCprimo DriveP.01/AA0/6/0/0/208-480VAC

Included extension board PMCprimo C Bussystems standard: CANopen Software option: IEC61131-3 programming Path interpolation yy Technical Details at 3 x 400 V AC supply voltage: Permanent output current: 1,5 A; Imax (2 sec.) = 4,5 A; Imax (5 sec.) = 3,0 A; Power consumption in S1 operation: 1,1 kVA Internal brake resistor and mains filter

Compare Download

PMCprimo DriveP.24/AB0/3/0/0/208-480VAC

Included extension board PMCprimo C Bussystems standard: CANopen / Profibus Software option: dynamic curve calculation yy Technical Details at 3 x 400 V AC supply voltage: Permanent output current: 24 A; Imax (5 sec.) = 48 A; Power consumption in S1 operation: 18 kVA Internal brake resistor and mains filter

Compare Download

PMCprimo DriveP.48/AB0/4/0/0/208-480VAC

Included extension board PMCprimo C Bussystems standard: CANopen / Profibus-DP-S Software option: IEC61131-3 programming yy Technical Details at 3 x 400 V AC supply voltage: Permanent output current: 48 A; Imax (5 sec.) = 96 A; Power consumption in S1 operation: 35 kVA necessary accessories: brake resistor 15 OHM

Compare Download

PMCprimo DriveP.12/AA1/5/0/0/208-480VAC

Included extension board PMCprimo C Bussystems standard: CANopen Software option: IEC61131-3 programming Dynamic curve calulation yy additional hardware option: Expansion Card PosI/O yy Technical Details at 3 x 400 V AC supply voltage: Permanent output current: 12 A; Imax (5 sec.) = 24 A; Power consumption in S1 operation: 9 kVA Internal brake resistor and mains filter

Compare Download