Compare 0
Video tutorials
Global Site | english
You have now of 6 products to compare

Motion control systems PMCprimo MC – Technical features

Benefit from the highest flexibility through openness - with the controller-based PMCprimo MC control system: It is the right choice for large-scale applications!

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PMCprimo MC.C/16DIDO/2

Bus systeme standard: SafetyNet, CANopen, Profibus Communication EtherNet, USB Hardware CPU 1,3 GHz 3 Encoder inputs 16 digital inputs 16 digital outputs Software option: none

Compare Download

PMCprimo MC.C/16DIDO/3

Bus systeme standard: SafetyNet, CANopen, Profibus Communication EtherNet, USB Hardware CPU 1,3 GHz 3 Encoder inputs 16 digital inputs 16 digital outputs Software option: dynamic curve calculation

Compare Download

PMCprimo MC.C/16DIDO/6

Bus systeme standard: SafetyNet, CANopen, Profibus Communication EtherNet, USB Hardware CPU 1,3 GHz 3 Encoder inputs 16 digital inputs 16 digital outputs Software option: IEC 61131-3 -programming Path interpolation

Compare Download

PMCprimo MC.C/16DIDO/4

Bus systeme standard: SafetyNet, CANopen, Profibus Communication EtherNet, USB Hardware CPU 1,3 GHz 3 Encoder inputs 16 digital inputs 16 digital outputs Software option: IEC 61131-3 -programming

Compare Download

PMCprimo MC.C/16DIDO/7

Bus systeme standard: SafetyNet, CANopen, Profibus Communication EtherNet, USB Hardware CPU 1,3 GHz 3 Encoder inputs 16 digital inputs 16 digital outputs Software option: dynamic curve calculation IEC 61131-3 -programming Path interpolation

Compare Download

PMCprimo MC.C/16DIDO/5

Bus systeme standard: SafetyNet, CANopen, Profibus Communication EtherNet, USB Hardware CPU 1,3 GHz 3 Encoder inputs 16 digital inputs 16 digital outputs Software option: dynamic curve calculation IEC 61131-3 -programming

Compare Download