Global Site | english

Controllers

Software

What programming languages are available?

The PAS4000 software platform comprises several editors for PLC programming and configuration as well as software blocks. The programming languages that are available to you depend on the selected control system.

The control systems PSSuniversal PLC can be programmed in PAS IL (Instruction List), PAS STL (Structured Text) and PAS LD (Ladder Diagram) in accordance with EN/IEC 61131-3. The graphics program editor PASmulti is also available for simple configuration and programming of PSSuniversal PLC.

The control system PSSuniversal multi can only be programmed and configured using the PASmulti editor. The other programming languages are not available in this case.