Global Site | english

Small controllers

Configurable small controllers PNOZmulti

What is the structure of the product area for configurable small controllers PNOZmulti?

There are three product ranges within the product area for the small controllers PNOZmulti:

  • The latest generation - the configurable control systems PNOZmulti 2 - contains several base units (e.g. PNOZ m B1 and PNOZ m B0) in a compact width (45 mm) and include a display. A constantly growing number of expansion modules enables its use to be adapted to the respective application.
  • The compact controllers PNOZmulti Mini consist of 3 base units in a compact width (45 mm) and include a display. The base unit PNOZ mm0p is not modular and expandable. There is also a version of the device for an extended temperature range, without display. The two other base units are modular and expandable with communication and fieldbus modules. Modules from the PNOZsigma product group are available for contact expansion. The product range does not have its own input and output modules.
  • The safety system PNOZmulti was launched on the market in 2002 and is used in hundreds and thousands of applications. It comprises a large range of base units (135 mm width) and expansion modules.

The convenient software tool PNOZmulti Configurator is common to all three small controllers. It is used to configure the hardware and to create the safety circuit simply on the PC.