Global Site | english

Small controllers

Configurable compact controllers PNOZmulti Mini

Can the compact controller PNOZmulti Mini be expanded using safe inputs and outputs?

Yes, but only to a very limited extent and only on the base units PNOZ mm0.1p/mm0.2p!

  • Inputs: the PNOZmulti mini can be expanded via decentralised inputs (PDP67)
  • Outputs: the PNOZmulti mini can be expanded using the contact expansion module PNOZ s22 from the PNOZsigma product group, for example. It has two separate relay outputs capable of being switched separately, each with 3 N/O contacts. Further contact expansion modules from the PNOZsigma product group can also be used, e.g. PNOZ s7, s7.1, s7.2, s10, s11.