Global Site | english

Small controllers

Configurable compact controllers PNOZmulti Mini

What does the T stand for on the base unit PNOZ mm0p -T from the configurable compact controller PNOZmulti Mini?

This is a product version suitable for an extended temperature range. The possible ambient temperature is extended from 0 - 60° C to -25 - 60° C. There is also resistance to certain corrosive gases and temporary condensation is permitted.