Global Site | english

Safe motion monitoring using the small control systems PNOZmulti 2

Safe monitoring of your drives

Small control systems PNOZmulti 2

The safe motion monitoring modules for the configurable control systems PNOZmulti 2 ensure safe monitoring of your drives. The extension modules, together with a base unit PNOZ m B0 or PNOZ m B1, monitor one or two axes. The safe motion monitoring modules for PNOZmulti 2 are easily configured using the software tool PNOZmulti Configurator. The tool can also be used to configure an independent module program (mIQ), which is then executed directly on the Motion Monitoring module. This brings significant benefits to you as the user: fine-granular configuration of several monitoring areas - such as velocity or rotational speed - is possible, which are then locally executed on the expansion module. That means greater flexibility for you as the user. Convenient diagnostic facilities and a wide variety of fieldbus and communication options are also provided.

All standard incremental encoders can be connected using drive-specific connection cables via an industrial interface, characterised by particularly high durability.

Benefits to you

  • Implementation of safety functions in accordance with EN 61800-5-2 (for adjustable speed electrical power drive systems)
  • Maximum flexibility due to the new module program technology (mIQ): Can be configured with the usual simplicity in the PNOZmulti Configurator
  • Fast reaction times: lightens the load on the base unit
  • Maximum safety: simple configuration of the functions via certified software blocks in the PNOZmulti Configurator
  • High availability: Comprehensive motion monitoring functions
  • Productive plants and machinery: with PNOZmulti you have reduced costs with maximum safety
  • Connection to all common incremental encoders via industry-compatible interface Mini I/O
Benefits to you

Characteristics of a safe motion monitoring module

Characteristics of a safe motion monitoring module
  • For connection to a base unit (PNOZ m B1 or PNOZ m B0) of the configurable control system PNOZmulti 2
  • Can be configured in the PNOZmulti Configurator
  • Monitoring of 1 axis (PNOZ m EF 1MM) or of 2 independent axes (PNOZ m EF 2MM)
  • Measured value recorded by proximity switch and encoder

Monitoring functions:

- Analogue voltage (track S)

With various blocks in the software tool PNOZmulti Configurator, the safety functions can be implemented quickly and easily.